Tag Archive for: Rod End Load Cells

Types of Load Cells 101
Interface offers thousands of load cell models based on specific form factors, capacities, and measurement capabilities. The best place to learn about standard load cells is to understand the types most frequently used in force measurement, including pancake low profiles, s-types, bending beam, canister, rod end, multi-axis and others.

Advancing Battery Possibilities with Measurement Solutions
Force measurement solutions play a crucial role in supporting advancements and innovation in battery technologies, The primary areas for battery developement utilizing Interface load cells and instrumentation are design, testing, and manufacturing. From structural integrity and safety to material testing and optimization, Interface measurement solutions are used for evolving batteries and their applications across many industries.

Rod End Load Cells 101
Rod end load cells are designed to measure the tension and compression forces applied to a rod or similar structure. This type of load cell consists of a rod with a threaded connector. The load cell's strain gage measures the deformation caused by the applied force. Interface Rod End Load Cells including our REC and WMC models, utilize proprietary temperature compensated strain gages for high-accuracy measurement. Rod End Load Cells 101 shares the benefits, common applications and available products for this style of high-accuracy load cell.