Posts

New Interface Multi-Axis Load Cells

One of the common trends in test and measurement is the growing demands for better, more complete sources of data to provide relevant, accurate and viable information to make smart decisions. A significant step towards empowering our customers with more data capabilities is in the ever expanding 2-axis, 3-axis, 6-axis, and axial torsion multi-axis load cell product lines. These requests frequently come with requirements for reduced physical sizes, in dimensions, while keeping the same level of capacity and capabilities. All in the end goal of securing more measurement data.

The benefit of multi-axis is that they are designed to measure a multitude of forces and moments simultaneously with a single load cell sensor. These sensors provide multiple bridges that precisely measure the applied force from one direction with minimal crosstalk from the other axes. We can measure forces simultaneously in three mutually perpendicular axes, with the 6-axis load cells also measuring torque around those axes. Benefits are compounded when these sensors are paired with our data acquisition and amplifier systems that make graphing, logging and displaying data easy enough for any experience level.

As the demand for these products grow across industries, Interface continues to develop new configurations and total system solutions for new and unique applications. We are continuously adding to this line of products In fact, we recently added a few new series of multi-axis sensors aimed at covering a wider spectrum of product tests and custom measurement applications just this month. Included below is a list of the new products we’ve introduced in July, which provide more options to select a multi-axis solution right for your unique needs.

NEW MULTI-AXIS LOAD CELLS

3A40 3-Axis Load Cell

The Model 3A40 has three independent axes in a small package size. Capacities available are 2N, 10N, 20N, and 50N. The product is made from aluminum alloy so it is very light weight.  The 3A Series 3-Axis Load Cell is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research. The load cell is provided in various capacity ranges and sizes with each of the three axes providing the same capacity.

3AR Series Round 3-Axis Load Cells

The 3AR 3-Axis Load Cell Series features a round construction, compact size and low crosstalk. The load cell is provided in various capacity ranges and sizes with each of the three axes providing the same capacity. We are happy to work with our customers design needs, providing a custom design if warranted for varying capacities (between X, Y, and Z), higher temperature capability, or OEM and private labeling if needed.

6A Series 6-Axis High-Capacity Load Cells

Interface’s 6A Series 6-Axis Load Cell measures forces simultaneously in three mutually perpendicular axes and three simultaneous torques about those same axes. 12 full bridges provide mV/V output on 12 independent channels. A 72-term coefficient matrix is included for calculating the load and torque values in each axis. Interface’s BX8 Amplifiers, which includes BlueDAQ software, greatly simplifies the data acquisition process. The new Models 6A225 and 6A300 are available.

Interface multi-axis load cells are ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research such as orthopedics and biomechanical use cases. In fact, their unique capabilities are helping the medical industry optimize prosthetic design via multi-axis testing. The energy industry is using Interface’s multi-axis products in wind tunnels, and the military is using them to test the center of gravity in aerospace and defense systems applications.

Multi-axis is the future of force measurement. More axes of data gives the users a better idea of the whole testing picture, which leads to better, higher quality products. We’re proud to be leading the multi-axis load cell trend and will continue to serve our customers with new products, and custom solutions designed for every need.

ADDITIONAL MULTI-AXIS RESOURCES

Dimensions of Multi-Axis Sensors Virtual Event Recap

Better Data and Performance with Interface Multi-Axis Sensors

Multi-Axis Sensor Applications

To learn more about our multi-axis product lines, check out the product page on our website at www.interfaceforce.com/product-category/multi-axis-sensors/. You can also call one of our application engineers to determine which product is right for your needs at 480-948-5555.

Here is the complete Multi-Axis Solutions brochure

Multi Axis Brochure

Contributor: Keith Skidmore, Custom Solutions Engineer & Sales Director