Posts

Interface Solutions for Waste Management Applications

Interface measurement and sensor solutions exist in all kinds of industries. If lifting or pulling an object, verifying torque, or testing the weight or load is required for monitoring safety or performance, chances are there are sensor technologies in play. Interface load cells, torque transducers, shackles, and load pins are commonly used along with various types of instrumentation for these kinds of specialized measurement functions.

An industry that heavily relies on Interface precision technologies for weighing, testing, and measurement is the waste management industry. This is an industry that requires an ability to measure various functions and materials, from hazardous waste disposal to recycling technologies, to operate. Waste management utilizes Interface sensors to provide routine data in real-time that provides accurate performance information for equipment, from garbage transport vehicles to waste and storage containers.

The reason product design engineers and manufacturers of waste management equipment and vehicles choose Interface is because we provide quality sensor components for accurate and reliable output that they can depend on for this critical service.

The various types of equipment and vehicles used for different functions of waste management must perform at high standards ensure the safety of users and consumers. It also is a requirement in maintaining the proper use, production and sanitation tasks related to storage, treatment, reuse, recycling, and disposal. The following are a couple of application notes that highlight the use of Interface products utilized by our customers that are in the waste management industry.

WASTE MANAGEMENT CONTAINER WEIGHING

A waste management company wanted to measure the capacity of their waste containers to know when it is time to dispose the waste. Interface provided Model WTS 1200 Standard Precision LowProfile™ Wireless Load Cells to be installed at the bottom of each waste container leg to measure the sum weight of the container. The real time weight data is then transmitted to the WTS-BS-4 USB Industrial Base Station with the supplied Log100 software. Using this solution, the customer was able to determine when their waste container was at full capacity to dispose of the waste, or to transfer it in a timely manner.  Read more here.

GARBAGE TRUCK ON-BOARD WEIGHING

When a garbage disposal company wanted to test the load capacity of their garbage truck bins to know when it has reached maximum capacity, they reached out to Interface to suggest a system that could provide data in real time. Interface’s solution was to customize and install four SSB Sealed Beam Load Cells under the garbage box body, on either side. When trash continues to be piled inside the box body, it will push more force down onto the SSB Sealed Beam Load Cells. When maximum load capacity has been reached, the results can be reviewed and displayed when connected to the 482 Battery Powered Bidirectional Weight Indicator in real time. Using this customized system, the customer was able to test the maximum load capacity of the garbage bin attached to the truck, so they know when to empty the truck’s garbage at the transfer station. Learn more here.

We offer off-the-shelf solutions to the waste management industry suppliers and equipment manufacturers. We can build to custom products based on exact specifications for one or many devices to fit every vehicle or for testing functions in the lab. Success happens when we work directly with our customers get the best products in hand for their unique requirements.

To learn more about how Interface serves the waste management industry, or any of the other industries we serve, please check out our solutions overview here.

Interface Load Cell Indicators 101

At Interface, our claim to fame is that we offer the most accurate and reliable force measurement devices on the market, from load cells to torque transducers and everything in-between. However, no test is complete without the system used to gather the data to evaluate performance results. That’s why we provide a wide variety of instrumentation solutions that include signal conditionersoutput moduleshigh speed data loggersportable load cell indicators, and weight indicators to complete any testing system.

Among the Interface instrumentation products, the most frequently purchased with a force measurement devices are our load cell indicators in various models including handheld, digital, wireless, multichannel, programmable, output modules, analog and bidirectional.

What is a load cell Indicator?

A load cell indicator is a high-accuracy device connected to the output of a load cell to amplify and display the value of the measured load force and weight. Load cell indicators are often needed where the force, load, or weight measurement needs to be visually displayed for the user and displaying the results on a PC is not feasible or desired in the testing environment. For example, testing in the field or confined spaces can make it impossible to connect directly to a PC. In these situations, indicators are used to quickly review and capture force data in real-time.

A few key benefits of load cell indicators include that they provide stable excitation voltage and converts force measurement sensor signals to a digital display. Commonly available features include analog or digital output, selectable digital filtering, peak and valley monitoring and set-point outputs. Additionally, each load cell indicator can be used to connect to four (or more) digital load cells and can display individual readings or the sum of all connected load cells.

Need a load cell indicator?

Interface offers a wide variety of load cell indicators in multiple configurations. Interface indicators come in single to multi-channel weight transmitters and can be found in handheld and portable designs. Things to consider when selecting an indicator are internal sample rate and update rate of the output. A few of our most popular indicators include:

9890 Strain Gage, Load Cell, & mV/V Indicator

Model 9890 is a powerful multipurpose digital load cell meter ideal for weight and force measurement applications. With a max current of 350 mA at 10 V, it can support up to 12 load cells making it perfect for multipoint weight measurement purposes. The dual-scale capability allows for displays in two different units of measure. See a demonstration video here.

9320 Battery Powered Portable Load Cell Indicator

Model 9320 is a bipolar 7-digit handheld meter featuring two independently scalable ranges, peak and valley monitoring, display hold, mV/V calibration, and a power save feature. Typical battery life exceeds 45 hours of continuous use and 450 in low power mode. IEEE1451.4 TEDS Plug and Play compliant.

482 Battery Powered Bidirectional Weight Indicator

Model 482 is battery powered, bidirectional, and comes in a NEMA 4X stainless enclosure. Standard options include 523,000 internal counts, 0.8-inch LCD 6-digit display and a measurement rate that goes up to 40 Hz. Available options include analog and relay outputs.

1280 Programmable Weight Indicator and Controller

The Interface 1280 Series programmable digital weight indicator with color touchscreen, web server view and multiple protocol types delivers uncompromising speed for today’s operations and expansive options for tomorrow’s requirements.

INF4-Ethernet IP Weight Transmitter and Indicator

The Interface INF4-Ethernet IP weight transmitter and indicator has a six-digit red LED display (8 mm height), space-saving compact design, four buttons for the system calibration, and a six-indicator LED.

See all the indicator options here.

Load Cell Indicator Application Note

The application note below provides an example of the benefit of a load cell indicator in real-world use within the medical industry.

A pharmaceutical tablet producer wanted to monitor the forces applied by the tablet forming machine to understand the relationship between raw material, die set, forming force, and motor-cycle speed. The goal was to improve productivity and efficiency of the tablet forming process while reducing losses, such as cracked tablets or voids, by adding a dimension of feedback that could be used to assign specific press adjustment criteria for given inputs.

An Interface Model WMC Sealed Stainless Steel Mini Load Cell (10K lbf Capacity) was mounted in the section of the downward press bar. The machine was modified to accomplish this. The load cell was then connected to a Model 9320 Portable Load Cell Indicator to collect the needed data.

The indicator was selected as the data collection device because a laptop could have interfered with the test cycle due to space restrictions. The output of the load cell was connected to the 9320 Portable Load Cell Indicator and set aside so that the cable did not interfere with the cycle and no snagging would occur. A cable tie was used to stow aside the cable and to ensure there was enough clearance for the entire cycle.

After analyzing the data, the tablet producer was able to quantify adjustment levels by monitoring which forces produced the most optimal results for a given cycle speed, die set, and raw material. Productivity and efficiency were greatly improved by the enhancement of the data feedback.

To learn more about Interface load cell indicators and for a complete list of products, you can download our instrumentation brochure here. You can also read more about instrumentation options in test and measurement in this post.