Interface suggests using the MBP Miniature Beam Load Cell, and attaching it under a plate or platform the water bottle is placed on while it is being filled with fluids. The force weight is measured by the MBP Miniature Beam Load Cell, and connected to the 9870 High Speed High Performance TEDS Ready Indicator where results are captures, displayed, and can be recorded by the customer based on their needs.