Interface’s SML Low Height S-Type Load Cell can be placed in between the power window and the door frame. Two plates are attached to the top and bottom of the SML with LB Load Buttons. As the power window pinches the SML load cell, force results are sent and displayed using the 9870 High-Speed High Performance TEDS ready Indicator.