• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Torque Transducers3 / Rotary (Dynamic)4 / T15 Hex Drive Style Rotary Torque Transducer5

T15 Hex Drive Style Rotary Torque Transducer

T15 USB

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

T15 Hex Drive Style Rotary Torque Transducer

Hex Drive-type

Get Your Free Quote

1.77 lbf-in to 177 lbf-in
0.2 Nm to 20 Nm

Model T15 features hex drive socket fittings. Applications include fastener testing, torque to turn, installation monitoring and torque vs. clamping force. The optional angle encoder allows 0.25 degree revolution.

Available in Model: T15

Additional Capacities Available

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • T2, T3, T4, T5, T6, T7, T12, & T15 Operation Manual
  • USB Option
  • T15 0.1-20Nm STP File
  • T15 1-20 Nm Drawing
  • T-USB vs 2.23 Software
  • USB Driver Windows 10

Model T15 features hex drive socket fittings. Applications include fastener testing, torque to turn, installation monitoring and torque vs. clamping force. The optional angle encoder allows 0.25 degree revolution.

Available in Model: T15

Additional Capacities Available

  • Contactless, Floating, Hex Style, USB Option Output
  • Rotary (Dynamic)
  • 2.00 lbs
  • 1.20 × 3.80 × 2.20 in
Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Quickship, Rotary (Dynamic), Torque Transducers, USB Output Option Tags: quickship, Rotary (Dynamic)
  • Features and Benefits
  • Specifications
  • Performance Parameters
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Capacities from 0.2 Nm to 20 Nm (1.77 lbf-in to 177 lbf-in)
  • Hex Drive with quick-connect chuck
  • Contactless
  • ±5VDC, ±10VDC or USB Output

Specifications

Specifications

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Performance Parameters


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

6-PIN ELECTRICAL CONNECTION
PIN FUNCTION
1 - EXCITATION
2 + EXCITATION
3 SHIELDING
4 + SIGNAL
5 - SIGNAL
6 CONTROL SIGNAL OR TEDS (OPTION)

 

12-PIN ELECTRICAL CONNECTION
PIN FUNCTION
A N/C -
B SIGNAL ANGLE B (OPTION) 5V TTL
C + SIGNAL ±5V (±10V)
D SIGNAL (GND) 0V
E SUPPLY (GND) 0V
F + SUPPLY 12 - 28VDC
G SIGNAL ANGLE A (OPTION) 5V TTL
H N/C -
J N/C -
K CONTROL SIGNAL L<2.0V H>3.5V
L N/C -
M SHIELD -

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 1.20 × 3.80 × 2.20 in

Product Video

  • Features and Benefits
  • Specifications
  • Performance Parameters
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Capacities from 0.2 Nm to 20 Nm (1.77 lbf-in to 177 lbf-in)
  • Hex Drive with quick-connect chuck
  • Contactless
  • ±5VDC, ±10VDC or USB Output

Specifications

Specifications

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Performance Parameters


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

6-PIN ELECTRICAL CONNECTION
PIN FUNCTION
1 - EXCITATION
2 + EXCITATION
3 SHIELDING
4 + SIGNAL
5 - SIGNAL
6 CONTROL SIGNAL OR TEDS (OPTION)

 

12-PIN ELECTRICAL CONNECTION
PIN FUNCTION
A N/C -
B SIGNAL ANGLE B (OPTION) 5V TTL
C + SIGNAL ±5V (±10V)
D SIGNAL (GND) 0V
E SUPPLY (GND) 0V
F + SUPPLY 12 - 28VDC
G SIGNAL ANGLE A (OPTION) 5V TTL
H N/C -
J N/C -
K CONTROL SIGNAL L<2.0V H>3.5V
L N/C -
M SHIELD -

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 1.20 × 3.80 × 2.20 in

Product Video

Short Description Sku Price
Model T15 Hex Drive Rotary Torque Transducer 0.2 Nm Capacity, +/-5VDC Output with No Speed/Angle Option T15-0.2-A1A $4,075.00
Model T15 Hex Drive Rotary Torque Transducer 1 Nm Capacity, +/-5VDC Output with No Speed/Angle Option T15-1-A1A $4,075.00
Model T15 Hex Drive Rotary Torque Transducer 5 Nm Capacity, +/-5VDC Output with No Speed/Angle Option T15-5-A1A $4,075.00
×

Variation Image

Additional Products

  • Mrt

    MRT Miniature Flange Style Reaction Torque Transducer

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • Axialtq

    AxialTQ™ Wireless Rotary Torque Transducer

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • T3 1

    T3 Ultra Precision Pedestal Mount Shaft Style Rotary Torque Transducer

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • T7

    T7 Dual Range Pedestal Mount Shaft Style Rotary Torque Transducer

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more

Featured in these Application Notes

    Fastening Work Bench Aircraft Screwdriver Fastening Control

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: GSMTM Series Mini™ S‐Beam Load Cell Link to: GSMTM Series Mini™ S‐Beam Load Cell GSMTM Series Mini™ S‐Beam Load CellG Series Mini S Beam Link to: TS16 Male Square Drive to Flange Style Reaction Torque Transducer Link to: TS16 Male Square Drive to Flange Style Reaction Torque Transducer TS16 Male Square Drive to Flange Style Reaction Torque TransducerTS16 Male Square Drive to Flange Style Reaction Torque Transducer
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location