Features and Benefits
- Capacities from 0.1 N to 5 N (0.02 lbf to 1.12 lbf)
- Proprietary Interface temperature compensated strain gages
- Highest performance low capacity load cell in the world
- Overload protected
- Safe side load overload to 5X capacity
- Low extraneous load sensitivity
- Low temperature effect on zero (0.002%/°F)
- Tension and Compression
- 5 ft integral cable included