• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Load Cells3 / Compression Only4 / SP18 Single Point Load Cell5

SP18 Single Point Load Cell

Featured in these Case Studies

  • Accuracy Matters for Weighing and Scales
  • Vertical Farming on Earth and in Space

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

SP18 Single Point Load Cell

Single Point Platform-Type

Get Your Free Quote

6.6 to 220.4 lbf
3 to 100 kg

The Interface Model SP18 is an aluminum single point load cell designed for reliable weighing in compact platform and scale applications. Its IP66-rated construction helps protect the sensor from dust and water exposure, while capacities from 3 to 100 kilograms provide flexibility across a range of systems. The SP18 includes 10 feet of load cell cable, supporting dependable integration into commercial weighing equipment.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Weighing Solutions Brochure

The Interface Model SP18 is an aluminum single point load cell designed for reliable weighing in compact platform and scale applications.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Compression Only, Compression Only, Load Cells, Mini Load Cells, Quickship Tags: Livestock Weighing, Packaging Machine, Poultry Weighing, Produce Weighing, quickship, Snack Weighing, Veterinary Weighing Scales
  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Aluminum single-point load cell construction
  • IP66 environmental protection rating
  • Available capacities from 3 to 100 kg
  • Single-point design supports accurate platform weighing with off-center loading
  • Aluminum construction provides a lightweight, durable solution
  • IP66 protection helps resist dust and powerful water jets in industrial environments
  • Broad capacity range supports a variety of scale and weighing applications

Options

  • Transducer Electronic Data Sheet (TEDS)
  • Add connector to cable

Accessories

  • Instrumentation

Specifications

Specifications

ACCURACY – (MAX ERROR)
Combined Error – %FS 0.02
TEMPERATURE
Compensated Range °F 14 to 104
°C -10 to 40
Operating Range °F 0 to 150
°C -18 to 65
ELECTRICAL
Rated Output – mV/V (Nominal) 2.0 ± 10%
Bridge Resistance – Ohm (Nominal) 350 (±3)
Excitation Voltage – MAX VDC (15 V maximum) 10
Input Resistance – Ohm 415 (±20)
Insulation Resistance – Megohm 5,000
MECHANICAL
Safe Overload – %CAP (at center of loading point, full scale) 150
Material Aluminum
IP Rating IP66
Cable Length m 3
ft 10

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions

See Drawing CAPACITY
Metric (kg) U.S. (lbf) Metric (kg) U.S. (lbf)
3, 5, 7, 10, 15, 20, 30 6.6, 11.0, 15.4, 22.0, 33.0, 44.0, 66.1 50, 75, 100 110.2, 165.3, 220.4
mm in mm in
(1) 150.0 5.91 150.0 5.91
(2) 100.0 3.94 100.0 3.94
(3) 19.0 0.75 19.0 0.75
(4) 20.0 0.79 25.4 1.0
(5) 40.0 1.6 40.0 1.6
(6) 31.2 1.23 31.2 1.23
(7) 34.0 1.34 34.0 1.34
(8) 1/4-20 UNC x 5 1/4-20 UNC x 5

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CABLE CONNECTION
Color Function
Green +Excitation
Black -Excitation
Red +Signal
White -Signal
Blue +Sense
Yellow -Sense

Additional Information

Dimensions 0.62 × 5.13 × 2.99 in

Product Video

  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Aluminum single-point load cell construction
  • IP66 environmental protection rating
  • Available capacities from 3 to 100 kg
  • Single-point design supports accurate platform weighing with off-center loading
  • Aluminum construction provides a lightweight, durable solution
  • IP66 protection helps resist dust and powerful water jets in industrial environments
  • Broad capacity range supports a variety of scale and weighing applications

Options

  • Transducer Electronic Data Sheet (TEDS)
  • Add connector to cable

Accessories

  • Instrumentation

Specifications

Specifications

ACCURACY – (MAX ERROR)
Combined Error – %FS 0.02
TEMPERATURE
Compensated Range °F 14 to 104
°C -10 to 40
Operating Range °F 0 to 150
°C -18 to 65
ELECTRICAL
Rated Output – mV/V (Nominal) 2.0 ± 10%
Bridge Resistance – Ohm (Nominal) 350 (±3)
Excitation Voltage – MAX VDC (15 V maximum) 10
Input Resistance – Ohm 415 (±20)
Insulation Resistance – Megohm 5,000
MECHANICAL
Safe Overload – %CAP (at center of loading point, full scale) 150
Material Aluminum
IP Rating IP66
Cable Length m 3
ft 10

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions

See Drawing CAPACITY
Metric (kg) U.S. (lbf) Metric (kg) U.S. (lbf)
3, 5, 7, 10, 15, 20, 30 6.6, 11.0, 15.4, 22.0, 33.0, 44.0, 66.1 50, 75, 100 110.2, 165.3, 220.4
mm in mm in
(1) 150.0 5.91 150.0 5.91
(2) 100.0 3.94 100.0 3.94
(3) 19.0 0.75 19.0 0.75
(4) 20.0 0.79 25.4 1.0
(5) 40.0 1.6 40.0 1.6
(6) 31.2 1.23 31.2 1.23
(7) 34.0 1.34 34.0 1.34
(8) 1/4-20 UNC x 5 1/4-20 UNC x 5

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

CABLE CONNECTION
Color Function
Green +Excitation
Black -Excitation
Red +Signal
White -Signal
Blue +Sense
Yellow -Sense

Additional Information

Dimensions 0.62 × 5.13 × 2.99 in

Product Video

Short Description Sku Price
Model SP18-10 Single Point Load Cell 10 kg Capacity with 10-foot Integral Cable SP18-10 $300.00
Model SP18-100 Single Point Load Cell 100 kg Capacity with 10-foot Integral Cable SP18-100 $300.00
Model SP18-15 Single Point Load Cell 15 kg Capacity with 10-foot Integral Cable SP18-15 $300.00
Model SP18-20 Single Point Load Cell 20 kg Capacity with 10-foot Integral Cable SP18-20 $300.00
Model SP18-3 Single Point Load Cell 3 kg Capacity with 10-foot Integral Cable SP18-3 $300.00
Model SP18-30 Single Point Load Cell 30 kg Capacity with 10-foot Integral Cable SP18-30 $300.00
Model SP18-5 Single Point Load Cell 5 kg Capacity with 10-foot Integral Cable SP18-5 $300.00
Model SP18-50 Single Point Load Cell 50 kg Capacity with 10-foot Integral Cable SP18-50 $300.00
Model SP18-7 Single Point Load Cell 7 kg Capacity with 10-foot Integral Cable SP18-7 $300.00
Model SP18-75 Single Point Load Cell 75 kg Capacity with 10-foot Integral Cable SP18-75 $300.00
×

Variation Image

Additional Products

  • MB 3

    MB Miniature Beam Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • LWPF1

    LWPF1 Press Force Load Washer Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • LBMU Ultra Precision Compression Load Button Load Cell

    LBMU Ultra Precision Compression Load Button Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • MBI

    MBI Overload Protected Miniature Beam Load Cell

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more

Featured in these Application Notes

    Chicken Weighing Veterinary Weighing Scales Snack Weighing and Packaging Machine Fruit Weighing Turkey Weighing Vertical Farming Monitoring

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: SP10 Single Point Load Cell Link to: SP10 Single Point Load Cell SP10 Single Point Load Cell
Scroll to top Scroll to top Scroll to top

We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.

Accept All CookiesReject AllCookie Settings

Cookie and Privacy Settings



How we use cookies

How we use cookies

We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.

Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.

Essential Website Cookies

Essential Website Cookies

These cookies are strictly necessary to provide you with services available through our website and to use some of its features.

Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.

Google Analytics Cookies

Google Analytics Cookies

These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.

If you do not want us to track your visit to our site, you can disable tracking in your browser here:

Other external services

Other external services

We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.

Google Webfont Settings:

Google Map Settings:

Privacy Policy

Privacy Policy

I agree to the terms and conditions laid out in the Privacy Policy

Update Your SettingsDo not accept and hide notification
Open Message Bar Open Message Bar Open Message Bar

Please share your location to continue.

Check our help guide for more info.

share your location