Features and Benefits
- 2 channels (option available for 4 channel)
- Less than 0.04% RDG uncertainty
- Signal conditioning has very low non-linearity specification (<0.003% FS)
- Fully automated system will reduce calibration time by 50% to 90%
- Automated calibration run can be completed in less than 5 minutes
- 4-post design provides superior stability throughout the calibration
- Innovative fixturing allows for tension and compression calibration without changing setup
- 12 in. clearance between posts allows for easy load cell installation and removal
- Accurate and reliable load control achieved by interactive load feedback design
- Testing and reporting per ASTM E74 and/or ISO 376 standards
- Automatically produces standard reports, graphs, and performance parameter calculations
- Ability to customize reports and graphs
- Automatically archives data