LBM Compression Load Button Load Cell and SGA AC/DC Powered Signal Conditioner System

Load Button Load Cell System

The LBM Compression Load Button Load Cell accurately measures compressive force in space-constrained applications and connects to the SGA AC/DC Powered Signal Conditioner, which amplifies and converts the load cell’s mV/V signal into an industry-standard analog output. The conditioned analog signal then connects directly to the customer’s PLC, DAQ, controller, or other monitoring system for reliable, real-time force measurement and process control.

  • LBM Compression Load Button Load Cell:
    • Capacities from 25 to 50K lbf (111 N to 222.4 kN)
    • Temperature Compensated
    • Integral Load Button
    • Small Diameter
    • Environmentally Sealed
    • Stainless Steel
  • SGA AC/DC Powered Signal Conditioner:
    • User selectable analog output ±10V, ±5V, 0-10V, 0-5V, 0-20 mA, 4-20 mA
    • 110 VAC, 220 VAC OR 18-24 VDC power
    • Switch selectable filtering 1 Hz to 5 kHz
    • Single channel powers up to 4 transducers
    • Selectable full scale input range 0.06 to 30 mV/V
    • Switch selectable offset ±70% FS
    • Sealed ABS enclosure

Applications:

  • Automotive Testing
  • Aerospace

System Components

LBM Compression Load Button Load Cell Mini Interface

LBM Compression Load Button Load Cell

Stainless Steel Load Button

25 lbf to 50K lbf
111 N to 222.4 kN

Model LBM Compression Load Button is constructed from stainless steel and has a small size. This product is available capacities range from 25 lbf up to 50K lbf (111 N to 222.4 kN).

Features & Benefits

  • Capacities from 25 to 50K lbf (111 N to 222.4 kN)
  • Temperature Compensated
  • Integral Load Button
  • Small Diameter
  • Environmentally Sealed
  • Stainless Steel

SGA AC/DC Powered Signal Conditioner

AC/DC Powered Signal Conditioner

Model SGA is a versatile signal conditioner featuring user selectable outputs of ±10V, ±5V, 0-10V, 0-5V, 0-20mA and 4-20ma. This product is DC or AC powered with switch selectable filters from 1 to 5kHz and is packaged in a sealed ABS enclosure. This product supports shunt calibration and a wide range of gain settings.

Features & Benefits

  • User selectable analog output ±10V, ±5V, 0-10V, 0-5V, 0-20 mA, 4-20 mA
  • 110 VAC, 220 VAC OR 18-24 VDC power
  • Switch selectable filtering 1 Hz to 5 kHz
  • Single channel powers up to 4 transducers
  • Selectable full scale input range 0.06 to 30 mV/V
  • Switch selectable offset ±70% FS
  • Sealed ABS enclosure

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.