3A Series 3-Axis Load Cell and BX6-HD44-ECP Strain Gage Amplifier with EtherCat Protocol

Multi-Axis Sensor and Data Acquisition System

Interface’s 3A Series 3-Axis Load Cells and BX6-HD44-ECP Strain Gage Amplifier with EtherCat Protocol work together to deliver accurate, real-time multi-axis force measurement. The 3A Series captures X, Y, and Z forces with minimal crosstalk, while the BX6-HD44-ECP provides EtherCAT P interface connectivity and data logging through BlueDAQ software, allowing users to graph and analyze results instantly on a PC.

  • 3A Series 3-Axis Load Cells:
    • Simultaneously measure tension and compression along X, Y, and Z axes.
    • Dedicated full-bridge output for each axis (no signal computation needed).
    • Minimized crosstalk and eccentric loading effects.
  • BX6-HD44-ECP Strain Gage Amplifier with EtherCat Protocol:
    • 6 channels for connecting force-torque sensors
    • Supply and data transmission with EtherCAT P
    • USB interface for configuration and commissioning with BlueDAQ
    • 1 kHz data frequency
    • Ultra-miniature flange housing 84.3 mm x 32 mm x 50 mm
3A BX6 HD44 ECP

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

3A120

3A Series 3-Axis Force Load Cells

3-Axis Force Measurement

Force: 4.5 lbf to 112K lbf
Force: 10 N to 500 kN

Our 3A Series 3-Axis Force Load Cells measures forces simultaneously in 3 mutually perpendicular axes: X, Y, and Z – tension and compression. Each axis provides a full bridge output and requires no mathematical manipulation. The 3-axis load cell is built to minimize eccentric loading effects and crosstalk between channels.

This 3-axis load cell is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and biomechanical).

The load cell is provided in various capacity ranges and sizes with each of the three axes providing the same capacity.

Models 3A60A, 3A120, 3A160, 3A300, and 3A400 are available.

Features & Benefits

  • 3-Axis – Fx, Fy, Fz; independent bridges
  • 10N to 500 kN force range
  • Compact size
  • Low crosstalk
  • mV/V output
  • Temperature compensated
  • 3A60A – IP65
  • 3A120 – IP66
  • 3A160 – IP67
  • 3A300 – IP67
  • 3A400 – IP67
BX6 HD44 ECP Back

BX6-HD44-ECP Strain Gage Amplifier with EtherCat Protocol

6-Channel Capability

The BX6-HD44-ECP Strain Gage Amplifier with EtherCat P Protocol is a 6-channel strain gage amplifier with EtherCAT P interface. The BX6-HD44-ECP is housed in a compact durable aluminum enclosure. It has a Measuring range of +/- 2 mV/V and a measuring frequency of 0Hz to 1000Hz. The BX6-HD44-ECP is equipped with 1 Sub-D44HD connector for 6-axis sensors.

Features & Benefits

  • 6 channels for connecting force-torque sensors
  • Supply and data transmission with EtherCAT P
  • USB interface for configuration and commissioning with BlueDAQ
  • 1 kHz data frequency
  • Ultra-miniature flange housing 84.3 mm x 32 mm x 50 mm
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
Mating Connectors 3

Mating Connectors

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Models MC-001, MC-002, CN-207, CN-208, and CN-214 are available.

Features & Benefits

Interface uses the highest grade mating connectors to ensure that the performance of your force and torque solutions are not compromised.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • Mating connector and cable
  • Dressed pigtails
  • Interconnects between load cell and instruments
Setup 6AXX Sensor SS

BlueDAQ Software

The BlueDAQ software is suitable for live viewing, recording, and analysis of stored measuring data. The multiple channels can be recorded over the time axis (y-t diagram) or via an “X-axis” (X-Y diagram). The BlueDAQ software is available for models BSC1, BSC2, BSC4D, BX6, BX8, and the 9330. The measuring data is stored in binary “TDMS” by recording and can be opened, displayed, and exported in text or Excel format with the integrated “File Monitor”.

Features & Benefits

  • Setting the Measuring Frequency
  • Setting the display (unit and scaling factor)
  • Calculate the Scaling Factor for sensors (force, displacement, torque, and active sensors with voltage or current output)
  • Online Monitor (graphical live display)
  • Setting the Digital Filter
  • Simulation of the Digital Filter (represent frequency response and step response)
  • Configuration of Analog Outputs (BX8)
  • Configuration of the Digital I/O Ports (BSC4D, BX6, and BX8)
  • Configuration of the CAN Bus parameters (BX6 / BX8)
  • Loading and saving of the complete settings (Sessions) to file
  • Loading and saving of configurations (Settings) in the amplifier memory
  • Loading and exporting (Excel and CSV) of stored data (File-Monitor)
  • Integrating of the calibration matrix for 3-axis sensor (5AR) and 6-axis sensor (6AXX and 6ADF)
  • Stress analysis with strain gages rosettes
  • Hardware triggered data recording via digital input (BSC4D / BX8)
  • Software Triggered data recording via threshold value over, undershoot, or timed
  • Call Parameters for inclusion in scripts and batch files or Windows Task Scheduler
  • Context help
  • Opening multiple graphical life displays
  • Setting the axis scaling “autoscale” or fixed
  • Assigning of the Channel Names
  • Live display of the spectral power density (frequency analysis)
  • Useful keyboard “Shortcuts“, like F12, Ctrl-Z, and Ctrl-A
  • Reading and writing of TEDS with BX8
  • Large Display of measuring values
  • Configuration of Data Format
  • Administration Settings: Lock (write protection against unauthorized configuration), Operating hours counter, and error memory
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.