WTS 1200 Standard Precision LowProfile Wireless Load Cell and WTS-HK-S Next-Generation Wireless Handheld

Wireless Load Cell System

The 1200 Series Wireless Low Profile Load Cell and the WTS-HK-S Wireless Handheld work together as part of Interface’s Wireless Telemetry System to provide portable, real-time force measurement without cables. The 1200 wireless load cell measures tension or compression force and transmits the data wirelessly over long distances to compatible receivers. The WTS-HK-S handheld acts as the receiver and display, allowing the user to view live readings, monitor multiple transmitters, and configure settings directly from the handheld. Together, they create a compact, wireless measurement system for field, test, or industrial applications.

  • WTS 1200 Standard Precision LowProfile Wireless Load Cell:
    • Capacities from 300 to 100K lbf (1.5 to 450 kN)
    • Proprietary Interface temperature compensated strain gages
    • Performance to 0.0425%
    • 2.4 GHZ transceiver
    • Eccentric load compensated
    • Low deflection
    • Barometric compensation
    • Tension and compression
    • Compact size
  • WTS-HK-S Next-Generation Wireless Handheld:
    • Displays data from up to 12 WTS wireless transmitters
    • Real-time monitoring of load, pressure, torque, strain and more
    • Rugged, IP67-rated handheld with tactile grip design
    • Wireless range up to 800 m (2,600 ft) line of sight
    • Roaming mode: automatically detects nearby transmitters
    • Configurable inputs with overload alerts and calibrated units
    • Easy setup via on-screen menu or free WTS Toolkit
    • Customizable interface with password protection for advanced users
    • Firmware upgradeable for future features and maths functions
    • Powered by 2 x AA batteries or permanent supply for fixed use
    • Fully compatible and backwards compatible with all WTS systems
1200 WTS HK S

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

1200 WTS 1

WTS 1200 Standard Precision LowProfile Wireless Load Cell

Wireless Load Cell

300 to 100K lbf
1.5 to 450 kN

Model WTS 1200 Standard Precision LowProfile® Wireless Load Cell are designed for general purpose applications requiring a wireless load cell that is compensated for eccentric loads. This load cell can transmit distances up to 2000 feet (610 meters) to a number of different base stations including a USB version and a handheld display. For more information about our full WTS (Wireless Telemetry System) products, please click on this link Wireless Telemetry System.

Higher Capacities are Available.

Options Available for 2nd, 3rd Bridge and Overload Protection.

Models WTS 1210, WTS 1220, and WTS 1232 are available.

Features & Benefits

  • Capacities from 300 to 100K lbf (1.5 to 450 kN)
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.0425%
  • 2.4 GHZ transceiver
  • Eccentric load compensated
  • Low deflection
  • Barometric compensation
  • Tension and compression
  • Compact size
WTS HK S

WTS-HK-S Next-Generation Wireless Handheld

Portable, Digital, Hand Held, Battery Powered, Display

The WTS-HK-S is a next-generation wireless handheld that combines the most popular features of the WTS-BS-1, WTS-BS-1-HS, and WTS-BS-1-HA into a single, versatile device. A single unit can be configured as needed, reducing inventory requirements and engineering setup time. Out of the box, it operates in roaming mode, automatically detecting and displaying data from up to twelve nearby WTS transmitters at ranges up to 800 m (2,600 ft). For more advanced applications, users can define up to twelve specific inputs with custom settings such as calibrated units and overload alerts. Configuration can be completed directly from the handheld menu, while full setup, saving, and loading of configurations can be performed using the free WTS Toolkit software. Menu items can be locked or hidden with PIN and password protection to prevent accidental changes, and the display can be customized to suit specific operational needs. Firmware updates via the toolkit allow access to new features, including mathematical functions for calculations such as sums, differences, and load determination based on sling angles. The license-free 2.4 GHz DSSS radio provides reliable, interference-resistant communication with FCC, ETSI, and IC approvals.

Features & Benefits

  • Displays data from up to 12 WTS wireless transmitters
  • Real-time monitoring of load, pressure, torque, strain and more
  • Rugged, IP67-rated handheld with tactile grip design
  • Wireless range up to 800 m (2,600 ft) line of sight
  • Roaming mode: automatically detects nearby transmitters
  • Configurable inputs with overload alerts and calibrated units
  • Easy setup via on-screen menu or free WTS Toolkit
  • Customizable interface with password protection for advanced users
  • Firmware upgradeable for future features and maths functions
  • Powered by 2 x AA batteries or permanent supply for fixed use
  • Fully compatible and backwards compatible with all WTS systems

Accessories

  • USB Right Angle Cable 1M
  • Screw Mounting Kit with Articulating Arm
  • Suction Mounting Kit with Articulating Arm
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.