Tag Archive for: overload detection

Key Considerations for Overload Protection in Load Cells
Overload significantly threatens the accuracy, longevity, and safety of force measurement systems. An overload occurs when the force exerted on a load cell surpasses its designated capacity limit. Discover how Interface load cells incorporate innovative features to reduce the risks associated with overloading. Interface offers a number of standard LowProfile and Mini load cells with overload protection.

How Does Load Cell Overload Detection Work?
Load cell overload occurs when the force applied to a load cell exceeds its rated capacity. Load cells are designed to operate within specific load limits. Overload detection is essential to protect these costly and sensitive devices from damage and ensure the longevity and reliability of the sensors. Without proper overload protection, these sensors can be compromised, leading to inaccurate readings or permanent damage.