Posts

Force Measurement Enables Precision Drone Aerial Displays

Many of the largest outdoor celebrations around the world are utilizing drone technologies quipped with LED lights working in complete unison to create amazing displays. From coronations and holidays to world sporting events, these incredible lighted airborne spectacles are growing in scale, design and capabilities.

The use of drones for aerial displays are on the rise. Swarms of drones offer new possibilities for creating captivating light shows and visual displays that can accompany or even replace certain aspects of traditional fireworks. They offer a unique aerial perspective by flying at various altitudes and angles. They can be programmed to create specific patterns, shapes, and movements in the sky, allowing for more intricate and tailored displays. Drones can also be equipped with different lighting effects and colors, offering a wide range of visual possibilities.

Drone shows provide stunning visuals and add a new dimension to sky visual arts; however, safety is still primary in design and use. Though drones can be programmed to fly predefined paths and execute specific maneuvers, ensuring that they stay at a safe distance and do not provide risk or harm is critical to use.

Safety and regulation of a flying object is determined by the location and governing bodies. As increased visual arts using drones grows, testing and design is paramount to ensure these objectives are met and held to standards for sake of the manufacturer, operator and the viewing public.

How does Interface take part? Sensor technologies have a big hand in making drone and areial displays due to the necessity of force measurement in designing and evaluating the drones for the launch, precision movements, lighting effects and descent. Interface products are used by drone manufacturers to design these flying machines to conduct different tasks, from deliver packages as well as for testing motor torque and center of balance.

Due to Interface’s experience in supplying measurement devices for aerospace, automotive, industrial automation, we have several load cells, miniature transducers and instrumentation solutions perfect for use in drone application. Our wireless sensors and digital instrumentation are particularly attractive to drone makers because they eliminate the need for wires and facilitate real world testing. For more unique applications, Interface also offers custom solutions and can work with the original equipment manufacturers to understand their specific needs and deliver a sensor suited for those needs.

The use of drones for creating light shows has become a safe and more environmentally friendly alternative to fireworks, often being used at big venues across the country. Force sensors are used in the testing of these types of drones to ensure they can manage the weight of the equipped LEDs.

Drone Show Application

Drone fireworks have become increasingly popular in recent years. During drone firework and light shows, drones are equipped with LED lights, flying in synchronized patterns to create displays in the night sky. A force measuring and monitoring system is needed for the weight of the LED or the forces generated by fireworks explosions.

Interface suggested four of its WMC Sealed Stainless Steel Miniature Load Cells, which were installed to the necessary propeller motors measure the attached LED lights. Each were connected to a WTS-AM-1E Wireless Strain Bridge Transmitter Modules. The WMC’s measure the weight of the LED lights to monitor weight shifting or any uneven weight distributions. Data results were wirelessly transmitted directly to the customer’s laptop through the WTS-BS-4 Wireless Base Station, or to the WTS-BS-1-HA Wireless Handheld Display for Multiple Transmitters. The four WMC load cells accurately measured and monitored the weight of the attached LED light and maintained stability of the propeller motors to when the drone was in air performing the fireworks show.

Interface, a US manufacturer of force measurement solutions, will be closed on July 4th. We will resume our normal business hours the following day.

Interface Celebrates Made in the USA

Manufacturing is essential to the U.S. economy, with an estimated $2.38 trillion contribution and accounting for nearly half of all exports. This equals about 11.4% of U.S. economic output. (Source: Bureau of Economic Analysis)

With approximately 250,000 firms in the manufacturing sector in the U.S., Interface is proud to be counted as one of them. Companies with manufacturing operations solely in the U.S. are considered an anomaly today. With a great deal of U.S. production occurring outside the country, there are fewer enterprises that sustain domestic manufacturing success. As we approach Independence Day on July 4th, Interface is reflecting on how honored we are to be a U.S. manufacturer for more than a half-century and counting.

Though our production is domestic, our reach is global. Interface load cells and torque transducers have been used in nearly all industries providing reliable test and accurate measurement capabilities to international market leaders in aerospace, automotive, energy, medical, education, and other top manufacturers. We’re proud to say our products are “Made in the USA.”

We began designing and manufacturing load cells and other force measurement equipment in 1968 when Richard F. Caris started Interface in his garage. Since those early days, we have grown to become one of the most trusted names in the industry. And not once in our history have we considered moving production out of the U.S. We maintain the highest degree of performance by managing the entire process, from design and machining, to strain gage manufacturing and assembly at our headquarters in Scottsdale, Arizona.

One of the most satisfying aspects of having U.S. manufacturing operations is contributing to our country’s economic prosperity and innovation. The National Association of Manufacturing (NAM) presented the following facts on the state of U.S. manufacturing, and Interface is appreciative to be an integral contributor to these milestones.

NAM Facts (Source):

  • U.S. manufacturers perform 64% of all private-sector R&D in the nation, driving more innovation than any other sector.
  • For every $1.00 spent in manufacturing, another $1.82 is added to the economy.
  • There are 12.82 million manufacturing workers in the U.S., approximately 8.5% of the workforce.
  • Over the next decade, 4.6 million manufacturing jobs will likely be needed, and 2.4 million are expected to go unfilled due to the skills gap.
  • Over the past 28 years, U.S. manufactured goods exported have quadrupled.
  • Manufacturers in the U.S. export nearly half of U.S. manufacturing output.
  • Taken alone, manufacturing in the U.S. would be the eighth-largest economy in the world.

Interface is focused on our contributions economically, by supporting innovation and job growth through a robust manufacturing role in the production of the world’s leading force measurement solutions. It’s definitely worthy of a holiday celebration.