SPI Low Capacity Platform Scale Load Cell and 1280 Programmable Weight Indicator and Controller

Platform Scale Load Cell Programmable Weight Indicator and Controller Weighing System

The SPI Low Capacity Platform Scale Load Cell accurately measures compression forces in weighing and process applications. Its mV/V output connects directly to the 1280 Programmable Weight Indicator and Controller, which conditions, displays, and manages real-time weight data while providing advanced control functions. Together, they create a precise, scalable weighing system for industrial automation and process control.

  • SPI Low Capacity Platform Scale Load Cell:
    • The SPI is designed to be used as a scale and is compensated for off center loads
    • Proprietary Interface temperature compensated strain gages
    • 0.01% non-repeatability
    • 400% compression overload protection
    • 0.0008% / °F temp. effect on output
    • Eccentric load compensated
    • Space saving narrow housing per DIN EN 50022
  • 1280 Programmable Weight Indicator and Controller:
    • Graphical color display that adjusts for ambient light conditions
    • Highly customizable graphical user interface
    • Three different enclosure types: universal with tilt stand, panel mount and wall mount
    • Resistive color touchscreen that can be used with gloves
    • On-screen keyboard available during entry mode or use an external keyboard
    • Multi-language operation and text entry
    • Keypad for scale operations, numeric entry and navigation
    • More than 150 built-in functions for programming
    • Customize applications and data tables with software
    • Built-in web server for remote access, systems integration and data monitoring
    • Multi-range/interval weighing functions
    • Eight digital I/O for control and pulse count
    • 100 setpoints, 18 configurable setpoint types
    • 22 softkeys with 10 user-defined
    • Two RS-232 and RS-485 serial ports
    • USB, Ethernet TCP/IP, Wi-Fi Direct ® and Bluetooth® ports
    • Up to eight scales supporting five scale types:
      • Analog load cell scales
      • Total scales
      • Serial scales
      • Program scales

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

SPI Low Capacity Platform Scale Load Cell

SPI Low Capacity Platform Scale Load Cell

Single Point Platform-Type

3 to 15 lbf
13.34 to 66.72 N

Model SPI is designed to be a high precision platform load cell. This product is compensated for off center loading and available in capacities ranging from 3 to 15 lbf (13.34 to 66.72 N).

Features & Benefits

  • The SPI is designed to be used as a scale and is compensated for off center loads
  • Proprietary Interface temperature compensated strain gages
  • 0.01% non-repeatability
  • 400% compression overload protection
  • 0.0008% / °F temp. effect on output
  • Eccentric load compensated
  • Space saving narrow housing per DIN EN 50022
1280 Programmable Weight Indicator and Controller

1280 Programmable Weight Indicator and Controller

Programmable Weight Indicator and Controller

The Interface 1280 Series programmable digital weight indicator with color touchscreen, web server view and multiple protocol types delivers uncompromising speed for today’s operations and expansive options for tomorrow’s requirements.

Features & Benefits

  • Graphical color display that adjusts for ambient light conditions
  • Highly customizable graphical user interface
  • Three different enclosure types: universal with tilt stand, panel mount and wall mount
  • Resistive color touchscreen that can be used with gloves
  • On-screen keyboard available during entry mode or use an external keyboard
  • Multi-language operation and text entry
  • Keypad for scale operations, numeric entry and navigation
  • More than 150 built-in functions for programming
  • Customize applications and data tables with software
  • Built-in web server for remote access, systems integration and data monitoring
  • Multi-range/interval weighing functions
  • Eight digital I/O for control and pulse count
  • 100 setpoints, 18 configurable setpoint types
  • 22 softkeys with 10 user-defined
  • Two RS-232 and RS-485 serial ports
  • USB, Ethernet TCP/IP, Wi-Fi Direct ® and Bluetooth® ports
  • Up to eight scales supporting five scale types:
    • Analog load cell scales
    • Total scales
    • Serial scales
    • Program scales

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.