Solution
Harness Durability Testing
Harnesses are often used to strap humans of various weights to safety equipment or sports gear. Harness manufacturers must determine load and durability factors for harnesses and their attachment points.

Harnesses are often used to strap humans of various weights to safety equipment or sports gear. Harness manufacturers must determine load and durability factors for harnesses and their attachment points.
A drop test apparatus uses an Interface 1200 Standard Precision LowProfile® Load Cell attached to a cable and loaded harness. The loaded harness is dropped from a specified height to measure the force generated during sudden stop at maximum cable extension.
Engineers determine the total force on the harness for various body weights dropped from maximum usage heights to set harness limits. Tests can be repeated numerous times to determine fatigue and durability limits.