SMA Miniature S-Type Load Cell and 9825 General Purpose Indicator System

Miniature S-Type Load Cell System

The SMA Miniature S-Type Load Cell accurately measures both tension and compression forces in compact test and industrial applications. Its mV/V output connects directly to the 9825 General Purpose Indicator, which conditions, displays, and monitors real-time force data. Together, they provide a precise, dependable force measurement system for laboratory, manufacturing, and OEM applications.

  • SMA Miniature S-Type Load Cell:
    • Proprietary Interface temperature compensated strain gages
    • Performance to 0.05%
    • Small compact design
    • Tension and compression
  • 9825 General Purpose Indicator:
    • Easy to navigate menus
    • USB connection to PC with Windows DLL
    • 3 relay setpoints or 1 alarm
    • Digital input for print, reset, or tare
    • Excitation sense
    • Bipolar ±999,999 count display
    • Nonlinearity < ±0.01%
    • Analog output – 0-5V, 0-10V, 4-20mA, 0-24mA
    • Calibration by live load or mV/V entry
    • Peak and valley monitoring
    • Front panel tare
    • 30 readings per second (up to 1200 in FAST MODE)
    • Digital filters
SMA 9825 System

Applications:

  • Automotive Testing
  • Aerospace

System Components

SMA 1

SMA Miniature S-Type Load Cell

Small Sized S-Type

15 lbf to 200 lbf
60 N to 900 N

Model SMA is the miniature S-type load cell and great to use where size is a constraint. This product is available in capacities ranging from 15 to 200 lbf (60 to 900 N).

Features & Benefits

  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.05%
  • Small compact design
  • Tension and compression
9825

9825 General Purpose Indicator

General Purpose Indicator

The Model 9825 is a General Purpose Instrument that works with mV/V Sensors. It has an “easy to navigate” menu structure. This product has Analog Output, Peak Valley Monitoring, USB Connection to PC and 2 Relay Setpoints/Alarms. There is also Digital Input for Remote Reset and Tare. The display counts for this product are ±999,999 digits and the internal resolution for is 1,000,000 count, with <±0.01% Nonlinearity. [/av_textblock] [/av_two_third][av_two_third first min_height='' vertical_alignment='av-align-top' space='' row_boxshadow='' row_boxshadow_color='' row_boxshadow_width='10' custom_margin='' margin='0px' mobile_breaking='' border='' border_color='' radius='0px' padding='0px' column_boxshadow='' column_boxshadow_color='' column_boxshadow_width='10' background='bg_color' background_color='' background_gradient_color1='' background_gradient_color2='' background_gradient_direction='vertical' src='' background_position='top left' background_repeat='no-repeat' highlight='' highlight_size='' animation='' link='' linktarget='' link_hover='' title_attr='' alt_attr='' mobile_display='' id='' custom_class='' template_class='' aria_label='' element_template='' one_element_template='' show_locked_options_fakearg='' av_uid='av-1ac9wyx' sc_version='1.0'] [av_textblock fold_type='' fold_height='' fold_more='Read more' fold_less='Read less' fold_text_style='' fold_btn_align='' textblock_styling_align='' textblock_styling='' textblock_styling_gap='' textblock_styling_mobile='' size='' av-desktop-font-size='' av-medium-font-size='' av-small-font-size='' av-mini-font-size='' font_color='' color='' background='bg_color' background_color='' background_gradient_direction='vertical' background_gradient_color1='#000000' background_gradient_color2='#ffffff' background_gradient_color3='' padding='' padding_sync='true' av-desktop-padding='' av-desktop-padding_sync='true' av-medium-padding='' av-medium-padding_sync='true' av-small-padding='' av-small-padding_sync='true' av-mini-padding='' av-mini-padding_sync='true' fold_overlay_color='' fold_text_color='' fold_btn_color='theme-color' fold_btn_bg_color='' fold_btn_font_color='' size-btn-text='' av-desktop-font-size-btn-text='' av-medium-font-size-btn-text='' av-small-font-size-btn-text='' av-mini-font-size-btn-text='' container_tag='' fold_timer='' z_index_fold='' id='' custom_class='' template_class='' element_template='' one_element_template='' av_uid='av-oiz621' sc_version='1.0' admin_preview_bg='']

Features & Benefits

  • Easy to navigate menus
  • USB connection to PC with Windows DLL
  • 3 relay setpoints or 1 alarm
  • Digital input for print, reset, or tare
  • Excitation sense
  • Bipolar ±999,999 count display
  • Nonlinearity < ±0.01%
  • Analog output – 0-5V, 0-10V, 4-20mA, 0-24mA
  • Calibration by live load or mV/V entry
  • Peak and valley monitoring
  • Front panel tare
  • 30 readings per second (up to 1200 in FAST MODE)
  • Digital filters
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.