IBBL Stainless Steel Beam Load Cell
Stainless Steel Beam Load Cell
22 lbf to 1.1K lbf
10 kg to 500 kg
The IBBL-MOUNT support is designed to prevent unwanted forces caused by vessel thermal expansion from affecting the performance of the IBBL Stainless Steel Beam Load Cell. This compact and cost-effective weighing module is ideal for hopper and tank weighing applications and simplifies installation for engineers on site. It incorporates several features that help achieve high installed accuracy, with display resolutions possible down to 3.5 oz (100 g). The unit includes an integrated check link to reduce oscillations caused by slow-moving agitators, and all modules within a scale are identical and can be freely oriented in any direction. An integrated jacking device allows load cell replacement with minimal lifting height, while built-in safety features prevent the vessel from lifting on the load cell and include overload stops to protect the sensor. When supplied with a load cell, the module is delivered fully pre-assembled and ready for installation by welding or bolting, and it can be combined with instrumentation such as a display or amplifier to create a complete weighing system solution.
The IBBL-MOUNT support is designed to prevent unwanted forces caused by vessel thermal expansion from affecting the performance of the IBBL Stainless Steel Beam Load Cell. This compact and cost-effective weighing module is ideal for hopper and tank weighing applications and simplifies installation for engineers on site.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.