Features and Benefits
- User Selectable Analog Output ±10V, ±5V, 4-20 mA
- 10-28VDC Power
- Selectable Full Scale Input Range 5-50mV
- DIN Rail Mountable
Order QuickShip48™ Now
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model DMA2 is a DIN rail mountable signal conditioner with user selectable outputs of ±10V, ±5V or 4-20 mA. This product is 10-28VDC powered suitable for battery or automotive use. Model DMA2 also features 1000 Hz bandwidth and push-button shunt calibration.
Model DMA2 is a DIN rail mountable signal conditioner with user selectable outputs of ±10V, ±5V or 4-20 mA. This product is 10-28VDC powered suitable for battery or automotive use. Model DMA2 also features 1000 Hz bandwidth and push-button shunt calibration.
Order QuickShip48™ Now
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
Weight | 1 lbs |
---|---|
Dimensions | 2.3 × 0.7 × 3.9 in |
Configuration |
Short Description | Sku | Price |
---|---|---|
Model DMA2 High accuracy precision bi-polar differential amplifier | $330.00 |
Order QuickShip48™ Now
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
Weight | 1 lbs |
---|---|
Dimensions | 2.3 × 0.7 × 3.9 in |
Configuration |
We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.
Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.
These cookies are strictly necessary to provide you with services available through our website and to use some of its features.
Because these cookies are strictly necessary to deliver the website, refuseing them will have impact how our site functions. You always can block or delete cookies by changing your browser settings and force blocking all cookies on this website. But this will always prompt you to accept/refuse cookies when revisiting our site.
We fully respect if you want to refuse cookies but to avoid asking you again and again kindly allow us to store a cookie for that. You are free to opt out any time or opt in for other cookies to get a better experience. If you refuse cookies we will remove all set cookies in our domain.
We provide you with a list of stored cookies on your computer in our domain so you can check what we stored. Due to security reasons we are not able to show or modify cookies from other domains. You can check these in your browser security settings.
We also use different external services like Google Webfonts, Google Maps, and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.
Google Webfont Settings:
Google Map Settings:
Google reCaptcha Settings:
Vimeo and Youtube video embeds:
Please share your location to continue.
Check our help guide for more info.