• Facebook
  • Twitter
  • LinkedIn
  • Mail
  • Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
Interface
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Products Overview
    • Complete Systems
    • Load Cells
      • Calibration Grade
      • Column
      • Compression Only
      • Fatigue-Rated
      • Load Washers
      • Low Profile Load Cells
      • Moment Compensated
      • Overload Protected
      • Rod End
      • Sealed
      • Side Load Sensitivity
      • Stainless Steel
      • Submersible
      • Tension and Compression
      • Weighing Systems
    • Mini Load Cells
      • Compression Only
      • Fatigue-Rated
      • Rod End
      • Weighing Systems
      • Overload Protected
      • S-Type
      • Sealed
      • Stainless Steel
      • Tension and Compression
    • Load Button Load Cells
      • Compression Only
      • Load Button
      • Sealed
      • Stainless
    • Multi-Axis Sensors
      • Robot Flange
      • 2-Axis Sensors
      • 3-Axis Sensors
      • 6-Axis Sensors
      • Axial Torsion
      • Flange Mount
      • Force and Torque
      • Moment Compensated
    • Torque Transducers
      • Calibration Grade
      • Flange Mount
      • Force and Torque
      • Overload Protected
      • Reaction (Static)
      • Rotary (Dynamic)
      • Shaft
      • Square Drive
      • USB Output Option
    • Load Pins, Tension Load Links, and Load Shackles
      • Load Pins
      • Load Shackles
      • Submersible
      • Tension Load Links
      • Weighing Systems
      • Wireless Sensors
    • Instrumentation
      • Bridge Completion
      • Calibration Grade
      • Data Acquisition
      • Data Logging
      • Digital Indicators
      • Digital Output
      • Portable Instruments
      • Signal Conditioners
      • TEDS Ready
      • USB Interface Module
      • Weighing Systems
    • Digital Instrumentation
      • Data Acquisition
      • Data Logging
      • Digital Indicators
      • Digital Output
      • Portable Instruments
      • Signal Conditioners
      • TEDS Ready
      • USB Interface Modules
    • Data Acquisition
    • Wireless
      • Acquisition Modules
      • ASCII Serial Output
      • Base Stations
      • LED Display
      • Relay Output Receiver
    • Bluetooth®
    • Hazardous Locations
      • ATEX
        • Amplified
        • Non-Amplified
      • IECEx
        • Amplified
        • Non-Amplified
      • North America
        • Amplified
        • Non-Amplified
    • Calibration Equipment
      • Calibration Accessories
      • Calibration Grade Load Cells
      • Calibration Grade Torque Transducers
      • Calibration Instruments
      • Load Frames
      • Portable Calibration Systems
      • Precision mV/V Output
    • Load Cell Simulators
      • Varable Range Simulator
      • Excitation Only
      • Precision mV/V Output
    • Accessories
      • Base Kits
      • Cable Assemblies
      • Calibration Adapters
      • Calibration Equipment
      • Clevises
      • Couplings
      • Enclosures
      • Jam Nuts
      • Load Cell Load Buttons
      • Load Cell Simulator
      • Mating Connectors
      • Mounting Plates
      • Resistors
      • Rod End Bearings
      • TEDS
      • Thread Adapters
    • G-Series
      • Load Button Load Cell
        • Compression Only
        • Load Button
        • Sealed
        • Stainless
      • S‐Beam Load Cell
        • Overload Protected
        • S-Type
        • Tension and Compression
      • Threaded In-Line Load Cell
        • Sealed
        • Stainless
        • Tension and Compression
    • Quickship
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • Load Cell Selection Guide
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
    • Technical Information
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • 0Shopping Cart
You are here: Home1 / Products2 / Instrumentation3 / INF4-Ethernet IP Two, Three, and Four Sensor Weight Transmitter and Indicator4

INF4-Ethernet IP Two, Three, and Four Sensor Weight Transmitter and Indicator

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

INF4-Ethernet IP Two, Three, and Four Sensor Weight Transmitter and Indicator

Two, Three, and Four Sensor Weight Transmitter and Indicator

Get Your Free Quote

The Interface INF4-Ethernet IP Two, Three, and Four Sensor Weight Transmitter and Indicator has a six-digit red LED display (8 mm height), space saving compact design, four buttons for the system calibration, and a six indicator led.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • Manual
  • Quick Start Guide
  • INF4 STP File
  • Instrument Manager Manual
  • Instrument Manager Software v1.3.0.228

The Interface INF4-Ethernet IP weight transmitter and indicator has a six-digit red LED display (8 mm height), space saving compact design, four buttons for the system calibration, and a six indicator led.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: INF4-Ethernet IP Categories: Instrumentation, Quickship Tag: quickship
  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Includes Instrument Manager Software which provides: monitoring and direct management of individual load cells. (Does NOT display individual load values).
  • Digital Equalization.
  • 4 channel load distribution signaling with archive backups.
  • Automatic Diagnostics can make comparisons between recorded values and display an alert if significant variations between the values are detected.
  • Event Log archives data in chronological order of the last 50 events related to calibrations, zero settings, errors and equalizations.
  • Connection to:
    • PLC via analog output or fieldbus.
    • PC/PLC via RS485 (Up to 99 instruments with line repeaters, up to 32 without line repeaters).
    • Instrument Manager PC Software can connect to one INF4 at a time via RS485.
    • Remote display via RS485.
    • Excitation Remote Sense.
    • 16 load cells in parallel.
  • Available Fieldbus Protocol Options.
  • Digital Filter to reduce the effects of weight oscillationTheoretical calibration and real calibration with the possibility of weight linearizion up to 5 points.
  • Tare weight zero setting.
  • Automatic zero setting at power on.
  • Semi-automatic tare (net/gross weight) and predetermined tare
  • Semi-automatic zero.
  • Direct connection between RS485 and RS232 without converter.

Standard Configuration

  • RS485 serial port for communication via Modbus RTU protocol, ASCII bidirectional or continuous one way transmission.
  • 3 relay logic outputs controlled by setpoint values or via protocols.
  • 2 optoisolated PNP logic inputs: status reading via serial communication protocols.
  • 4 load cell dedicated input SUMMED output from up to 4 load cells.
  • Back panel mounting on Omega/DIN rail or front panel (except PROFIBUS DP version) with fixing kit included (panel drilling template 23×96 mm; panel thickness 2.5 mm).
  • Dimensions: 26x115x120 mm.
  • Six-digit red LED semi-alphanumeric display (8 mm height), 7 segment.
  • Six indicator LED.
  • Four buttons for system calibration.
  • Extractable screw terminal boards.

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Electrical Connections

Basic Information

  • It is recommended that the power supply negative pole be grounded.
  • It is possible to supply up to 16 350 ohm load cells.
  • For 4-wire load cells, make a jumper between EX- and REF- and between EX+ and REF+. Connect terminal “- SUPPLY” to the RS485 common of the connected instruments in the event that these receive alternating current input or that they have an optically isolated RS485.
  • In case of an RS485 network with several devices, it is recommended to activate the 120 ohm termination resistance on the two devices located at the ends of the network.

Wiring Diagram

In case of difficulty connecting all the reference wires of the installed load cells, simply connect those of the load cell located at the average distance from the instrument. The reference wires not used must be individually isolated.

USE OF 4-WIRE LOAD CELLS: if all the load cells used are 4-wire, make a jumper between -EX (26) and -REF (22) and between +EX (25) and +REF (21).

Terminals Legend

INF4 Legend

1 OUTPUT No. 1
2 OUTPUT No. 2
3 OUTPUT No. 3
4 OUTPUT COMMON
5 INPUT No. 1 (+VDC min 5 V max 24 V)
6 INPUT No. 2 (+VDC min 5 V max 24 V)
7 INPUT COMMON (-VDC 0 V)
8 +SUPPLY (12/24 VDC)
9 -SUPPLY (12/24 VDC) RS485: SHIELD, GND
10 +ANALOG OUTPUT 0-20 or 4-20 mA
11 +ANALOG OUTPUT 0-10 V
12 -ANALOG OUTPUT COMMON
15 +LOAD CELL 1 SIGNAL
16 -LOAD CELL 1 SIGNAL
17 +LOAD CELLS 1 and 2 EXCITATION (+EX)
18 -LOAD CELLS 1 and 2 EXCITATION (-EX) LOAD CELLS SHIELD
19 +LOAD CELL 2 SIGNAL
20 -LOAD CELL 2 SIGNAL
21 +LOAD CELLS REF/SENSE
22 -LOAD CELLS REF/SENSE
23 +LOAD CELL 3 SIGNAL
24 -LOAD CELL 3 SIGNAL
25 +LOAD CELLS 3 and 4 EXCITATION (+EX)
26 -LOAD CELLS 3 and 4 EXCITATION (-EX) LOAD CELLS SHIELD
27 +LOAD CELL 4 SIGNAL
28 -LOAD CELL 4 SIGNAL
29 RS485: +
30 RS485:-

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 4.72 × 4.37 × 0.89 in

Product Video

  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Includes Instrument Manager Software which provides: monitoring and direct management of individual load cells. (Does NOT display individual load values).
  • Digital Equalization.
  • 4 channel load distribution signaling with archive backups.
  • Automatic Diagnostics can make comparisons between recorded values and display an alert if significant variations between the values are detected.
  • Event Log archives data in chronological order of the last 50 events related to calibrations, zero settings, errors and equalizations.
  • Connection to:
    • PLC via analog output or fieldbus.
    • PC/PLC via RS485 (Up to 99 instruments with line repeaters, up to 32 without line repeaters).
    • Instrument Manager PC Software can connect to one INF4 at a time via RS485.
    • Remote display via RS485.
    • Excitation Remote Sense.
    • 16 load cells in parallel.
  • Available Fieldbus Protocol Options.
  • Digital Filter to reduce the effects of weight oscillationTheoretical calibration and real calibration with the possibility of weight linearizion up to 5 points.
  • Tare weight zero setting.
  • Automatic zero setting at power on.
  • Semi-automatic tare (net/gross weight) and predetermined tare
  • Semi-automatic zero.
  • Direct connection between RS485 and RS232 without converter.

Standard Configuration

  • RS485 serial port for communication via Modbus RTU protocol, ASCII bidirectional or continuous one way transmission.
  • 3 relay logic outputs controlled by setpoint values or via protocols.
  • 2 optoisolated PNP logic inputs: status reading via serial communication protocols.
  • 4 load cell dedicated input SUMMED output from up to 4 load cells.
  • Back panel mounting on Omega/DIN rail or front panel (except PROFIBUS DP version) with fixing kit included (panel drilling template 23×96 mm; panel thickness 2.5 mm).
  • Dimensions: 26x115x120 mm.
  • Six-digit red LED semi-alphanumeric display (8 mm height), 7 segment.
  • Six indicator LED.
  • Four buttons for system calibration.
  • Extractable screw terminal boards.

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Electrical Connections

Basic Information

  • It is recommended that the power supply negative pole be grounded.
  • It is possible to supply up to 16 350 ohm load cells.
  • For 4-wire load cells, make a jumper between EX- and REF- and between EX+ and REF+. Connect terminal “- SUPPLY” to the RS485 common of the connected instruments in the event that these receive alternating current input or that they have an optically isolated RS485.
  • In case of an RS485 network with several devices, it is recommended to activate the 120 ohm termination resistance on the two devices located at the ends of the network.

Wiring Diagram

In case of difficulty connecting all the reference wires of the installed load cells, simply connect those of the load cell located at the average distance from the instrument. The reference wires not used must be individually isolated.

USE OF 4-WIRE LOAD CELLS: if all the load cells used are 4-wire, make a jumper between -EX (26) and -REF (22) and between +EX (25) and +REF (21).

Terminals Legend

INF4 Legend

1 OUTPUT No. 1
2 OUTPUT No. 2
3 OUTPUT No. 3
4 OUTPUT COMMON
5 INPUT No. 1 (+VDC min 5 V max 24 V)
6 INPUT No. 2 (+VDC min 5 V max 24 V)
7 INPUT COMMON (-VDC 0 V)
8 +SUPPLY (12/24 VDC)
9 -SUPPLY (12/24 VDC) RS485: SHIELD, GND
10 +ANALOG OUTPUT 0-20 or 4-20 mA
11 +ANALOG OUTPUT 0-10 V
12 -ANALOG OUTPUT COMMON
15 +LOAD CELL 1 SIGNAL
16 -LOAD CELL 1 SIGNAL
17 +LOAD CELLS 1 and 2 EXCITATION (+EX)
18 -LOAD CELLS 1 and 2 EXCITATION (-EX) LOAD CELLS SHIELD
19 +LOAD CELL 2 SIGNAL
20 -LOAD CELL 2 SIGNAL
21 +LOAD CELLS REF/SENSE
22 -LOAD CELLS REF/SENSE
23 +LOAD CELL 3 SIGNAL
24 -LOAD CELL 3 SIGNAL
25 +LOAD CELLS 3 and 4 EXCITATION (+EX)
26 -LOAD CELLS 3 and 4 EXCITATION (-EX) LOAD CELLS SHIELD
27 +LOAD CELL 4 SIGNAL
28 -LOAD CELL 4 SIGNAL
29 RS485: +
30 RS485:-

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 4.72 × 4.37 × 0.89 in

Product Video

Additional Products

  • 1280 Programmable Weight Indicator and Controller

    1280 Programmable Weight Indicator and Controller

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • 480 Bidirectional Weight Indicator

    480 Bidirectional Weight Indicator

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • BTS Bluetooth Telemetry System

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • 9894 Analog Input Process Indicator

    Buy Now!Please Login to view pricing and product downloads
    Read more

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
Copyright 2025 - Interface, Inc.
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
IFVF Capacity Force Verification Frame Interface Force Verification Frame ISHK-B Bow Type Crosby™ Cabled Load Shackle
Scroll to top

We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.

Accept All CookiesReject AllCookie Settings

Cookie and Privacy Settings



How we use cookies

How we use cookies

We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.

Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.

Essential Website Cookies

Essential Website Cookies

These cookies are strictly necessary to provide you with services available through our website and to use some of its features.

Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.

Google Analytics Cookies

Google Analytics Cookies

These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.

If you do not want us to track your visit to our site, you can disable tracking in your browser here:

Other external services

Other external services

We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.

Google Webfont Settings:

Google Map Settings:

Privacy Policy

Privacy Policy

I agree to the terms and conditions laid out in the Privacy Policy

Update Your SettingsDo not accept and hide notification
Open Message Bar

Please share your location to continue.

Check our help guide for more info.

share your location