ILMP Standard Stainless Steel Load Pin and 920i Programmable Weight Indicator and Controller

Stainless Steel Load Pin and Programmable Weight Indicator and Controller System

The ILMP stainless steel load pin delivers rugged, real-time force measurement up to 3,307 K lbf, while the 920i programmable weight indicator in a NEMA 4X enclosure displays, logs, and controls the data with high resolution and rapid sampling—creating a reliable, integrated load-monitoring system.

  • ILMP Standard Stainless Steel Load Pin:
    • Capacities range from 1.1K lbf (0.5 MT) to 3,307K lbf (1500 MT)
    • Keeper plate supplied
    • Environmentally Sealed to IP67
    • Stainless Steel Construction
  • 920i Programmable Weight Indicator and Controller:
    • LCD display, W x H – 4.6 x 3.4 in (117 x 86 mm)
    • Display up to four scale channels per screen with required Legal for Trade information
    • 32 scale accumulators
    • Millivolt calibration, 5-point linearization and geographical calibration
    • NEMA Type 4X/IP66 stainless steel enclosure
    • Selectable A/D measurement rate up to 960/second
    • 100 setpoints, 30 configurable setpoint types
    • 64 K user on-board NV RAM
    • Power for 16, 350 ohms load cells per A/D board
    • Peak hold

Applications:

  • Crane Overload Protection
  • Winch Force Monitoring
  • Cable and Wire Dynamometers
  • Hoist Overload Protection
  • Mooring Tension Measurement

System Components

ILMP Standard Stainless Steel Load Pin

Stainless Steel Load Pin

1.1K to 3,307K lbf
0.5MT to 1,500 MT

The Interface range of load measurement pins are designed for general use. They are a simple and versatile type of load pin that are used in a large variety of applications such as cranes, winches, hoists, load shackles, and bearing blocks. They are easily installed into machines by replacing any existing load bearing pin to provide accurate, real time monitoring of load forces. Machined from high tensile stainless steel and normally supplied complete with a keeper plate, our load pins are built to exacting standards and are proof loaded to 150% of normal rated load. Our standard load pin range covers ratings between 1.1K lbf (0.5MT) and 3,307K lbf (1500 MT). The ILMP load pin series can be supplied on it’s own or combined with our extensive range of instrumentation to provide a complete load monitoring system.

Features & Benefits

  • Capacities range from 1.1K lbf (0.5 MT) to 3,307K lbf (1500 MT)
  • Keeper plate supplied
  • Environmentally Sealed to IP67
  • Stainless Steel Construction

Options

  • Can be supplied with integral connector
  • Submersible versions available
  • Versions available to meet Offshore and Marine specifications
  • Versions available with integral signal conditioning providing 0-10V, 0-5V, 4-20mA, RS485 outputs
  • Hazardous Area certified – Explosion Proof (Ex d) and Intrinsically Safe (Ex i)
  • Integral signal conditioning
  • Special electrical connectors
  • TEDS option
920i Programmable Weight Indicator and Controller

920i Programmable Weight Indicator and Controller

Digital, Programmable

Model 920i is bidirectional and comes in a NEMA 4X stainless enclosure. Standard options include 8,000,000 internal counts, 4.6 x 3.4 inch LCD 7-digit display and a measurement rate that goes up to 960 Hz. Available options include analog and relay outputs.

Features & Benefits

  • LCD display, W x H – 4.6 x 3.4 in (117 x 86 mm)
  • Display up to four scale channels per screen with required Legal for Trade information
  • 32 scale accumulators
  • Millivolt calibration, 5-point linearization and geographical calibration
  • NEMA Type 4X/IP66 stainless steel enclosure
  • Selectable A/D measurement rate up to 960/second
  • 100 setpoints, 30 configurable setpoint types
  • 64 K user on-board NV RAM
  • Power for 16, 350 ohms load cells per A/D board
  • Peak hold

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.