Complete Solutions

Designing a complete force measurement solution is what we know and what we do exceptionally well. It is possible because we have a full team of experienced electrical, mechanical and software engineers dedicated to customized design, testing and validation. Interface can integrate custom, standard and even third-party products to meet the precise requirements of your specific application.

MiningDiagram Color 2

Designed With FEA (Finite Element Analysis)

Interface engineers use Finite Element Analysis (FEA) to reduce the number of physical prototypes and optimize components in the design phase. The result is to develop better products in the fastest time possible.

FEA Mesh 300x224 1
FEA 1

FEA Mesh

FEA Simulation

Proprietary Interface Strain Gages

At Interface, we manufacture our own strain gages. These strain gages are made from a unique proprietary alloy. Our engineers will create a strain gage design that will optimize the performance of your custom transducer.

State-of-the-Art Machine Shop

Interface has invested millions of dollars to create a state-of-the-art machining center and staffed it with highly skilled machinists and CNC programmers. Since we have many years’ experience creating and building a variety of transducers our machined components are produced at the highest quality. This ultimately results in great performance.

Assembly and Calibration

Interface team members are industry experts who have assembled and calibrated force and torque transducers for many years. You can be sure that when your product is made by the Interface team, it will be reliable and meet the needs of your application for years to come.

BX8 HD15 Front 1

High Performance Instrumentation

  • Speeds up to 48 kHz
  • Nonlinearity as low as 0.0025% full scale
  • Integrated or external
  • 5 VDC, 10 VDC, 4 – 20 mV/V analog outputs
  • USB, ASCII, CANbus, Modbus, and EtherCAT digital outputs
  • 2.4 GHz wireless
  • TEDS Transducer Electronic Data Sheets
  • Displays, data acquisition, and more

Industry Leading Quality

Interface is celebrated for meeting and exceeding the quality needs for our customer’s projects. Our products are built in accordance with A2LA, International Standard ISO/IEC 17025:2005 and ANSI/NCSL Z540-1-1994. This accreditation demonstrates technical competence for a defined scope and the operation of a laboratory quality management system.

Logo Ilac Mra 1
A2LA 150
Iso Logo 1