AxialTQ™ Wireless Rotary Torque Transducer System

Real-Time Control and Data Collection System

The Interface AxialTQ™ torque measurement system was developed in direct collaboration with over 30 end-users who shared their wish lists for operational priorities, user interface, design, features, real-world field issues and more. AxialTQ™ torque measurement system redefines the category in terms of function, accuracy and customizable compatibility. The rotor sensing element and electronics are the heart of the system which will be offered in 8 torque capacities in 5 DIN sizes. With the flexible capability of stator and output module mounting, the AxialTQ™ system offers an infinite number of configurations to meet any application need.

  • AxialTQ™ Wireless Rotary Torque Transducer:
    • Crash-Proof Design for Maximum Reliability
    • Versatile Design for Application Flexibility
    • Flexible Configuration
    • Simultaneous Analog and Digital Outputs Enables Real-time Control and Data Collection
    • Interchangeable Stators and Output Modules to Minimize Parts Inventory
    • Wide Range of Standard Components to Match Any Application
ATQ System 03

Applications:

  • Engine Dynamometer
  • Motor Test Stand
  • Dual Motor Dynamometer

Applications:

  • Torque Measurement for Electric Vehicles
  • Torque Measurement in Ship Lifts
  • Automotive Testing

System Components

Axialtq

AxialTQ™ Wireless Rotary Torque Transducer

Wireless Rotary Torque

885 lbf-in to 88.5K lbf-in
100 Nm to 10K Nm

The Interface AxialTQ™ torque measurement system was developed in direct collaboration with over 30 end-users who shared their wish lists for operational priorities, user interface, design, features, real-world field issues and more. AxialTQ™ torque measurement system redefines the category in terms of function, accuracy and customizable compatibility. The rotor sensing element and electronics are the heart of the system which will be offered in 8 torque capacities in 5 DIN sizes. With the flexible capability of stator and output module mounting, the AxialTQ™ system offers an infinite number of configurations to meet any application need.

Euro Pat App 3 662 236

Features & Benefits

  • Crash-Proof Design for Maximum Reliability
  • Versatile Design for Application Flexibility
  • Flexible Configuration
  • Simultaneous Analog and Digital Outputs Enables Real-time Control and Data Collection
  • Interchangeable Stators and Output Modules to Minimize Parts Inventory
  • Wide Range of Standard Components to Match Any Application

Options

  • Balanced Rotor to G2.5
  • Speed Sensing 60 PPR
  • High Resolution Encoder
  • Integrated Couplings
AxialTQ Encoder

AxialTQ In-Line Magnetic Encoder Kit

Encoder

The AxialTQ Rotary In-Line Magnetic Encoder converts rotational motion of the rotor to a quadrature electrical signal.  The system uses a magnetic pulse wheel that is installed with the rotor and a sensing head mounted next to the stator. The sensor detects the changing magnetic field and uses interpolation to increase the resolution.  The standard resolutions are between 800 and 1792 pulses per revolution, depending on the DIN size.  Encoder kits come standard with an index pulse for determining relative position.

Features & Benefits

  • High resolution: <0.125°
  • ±1 Increment Repeatability
  • Quadrature Differential Signal Output (A, A/, B, B/)
  • With Index Signal (I, I/)
  • Line Driver (RS422)
ATQ Single Flex Couplings

AxialTQ Single Flex Couplings

Single Flex Couplings

885 lbf-in to 88.5K lbf-in
100 Nm to 10K Nm

The preferred installation is with single-flex style couplings on either side of the rotor. Alternatively one side of the rotor can be hard-mounted with a double-flex style coupling on the other side. Care should be taken to minimize misalignment thereby reducing bending loads into the sensor.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Capacities: 100 to 10K Nm (885 to 88.5K lbf-in)
  • High precision and reliability
  • Optimum running smoothness
  • High speeds
  • Robust and highly dynamic
  • Different designs for optimum set-up
ATQ Double Flex Couplings

AxialTQ Double Flex Couplings

Double Flex Couplings

885 lbf-in to 88.5K lbf-in
100 Nm to 10K Nm

The preferred installation is with single-flex style couplings on either side of the rotor. Alternatively one side of the rotor can be hard-mounted with a double-flex style coupling on the other side. Care should be taken to minimize misalignment thereby reducing bending loads into the sensor.

Features & Benefits

Interface uses the highest grade mating connectors to ensure that the performance of your force and torque solutions are not compromised.

  • Capacities: 100 to 10K Nm (885 to 88.5K lbf-in)
  • High precision and reliability
  • Optimum running smoothness
  • High speeds
  • Robust and highly dynamic
  • Different designs for optimum set-up
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
Mating Connectors 3

Mating Connectors

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Models MC-001, MC-002, CN-207, CN-208, and CN-214 are available.

Features & Benefits

Interface uses the highest grade mating connectors to ensure that the performance of your force and torque solutions are not compromised.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • Mating connector and cable
  • Dressed pigtails
  • Interconnects between load cell and instruments
AxialTQ Assistant Software

AiaxlTQ Assistant

Software

AxialTQ Assistant Software is provided for system management and simple data collection. AxialTQ Assistant has been qualified for use on Windows 7 and Windows 10.

Features & Benefits

  • Connect the PC to the AxialTQ system
  • Monitor the rotor data
  • Change the configuration of the Output Module analog outputs
    • Voltage/Current
    • Frequency
    • Data Filter
    • Scaling
  • Secure login for system configuration
  • Save and share system configuration
  • Change the firmware in the rotor, stator or OM
  • Collect the digital data from the rotor
  • Capture system information and troubleshooting data
  • Change communication channel to avoid crosswalk