1201 Series Compression-Only Load Cell IO-Link Compatible System

Compression-Only Load Cell IO-Link Compatible System

Interface Model 1201 Series IO-Link Load Cell Compression-Only is a low profile load cells which is IO-Link compatible and is an open standard serial communication protocol that allows for the bi-directional exchange of data from sensors and devices.

  • 1201 Series IO-Link Compression-Only Load Cell:
    • Proprietary Interface strain gages
    • Temperature compensated
    • Eccentric load compensated
    • Low deflection
    • Compact size
    • Sensor health monitoring and diagnostics
    • Robust 24V differential digital signal
    • Uses industry-standard low-cost M12 cables
    • Less downtime & greater reliability
    • Compression Only
IO Link 1201

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

IO Link 1201 Load Cell

1201 Series IO-Link Load Cell Compression-Only

IO-Link Load Cell Universal or Compression-Only

300 lbf to 100K lbf
2 kN to 445 kN

Interface Model1201 Series IO-Link Load Cell Compression-Only is a low profile load cells which is IO-Link compatible and is an open standard serial communication protocol that allows for the bi-directional exchange of data from sensors and devices.

Features & Benefits

  • Proprietary Interface strain gages
  • Temperature compensated
  • Eccentric load compensated
  • Low deflection
  • Compact size
  • Compression only

Options

  • Base (recommended)
  • Custom calibration
  • Multiple bridge
  • Special threads
  • Dual diaphragm

Accessories

  • Mating connector
  • Mating cable
  • Loading hardware
Cable Assemblies 3

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.

Applications