1200 Series Universal Load Cell IO-Link Compatible System

Universal Load Cell IO-Link Compatible System

Interface Model 1200 Series IO-Link Load Cell Universal is a low profile load cells which is IO-Link compatible and is an open standard serial communication protocol that allows for the bi-directional exchange of data from sensors and devices.

  • 1200 Series IO-Link Load Cell Universal:
    • Proprietary Interface strain gages
    • Temperature compensated
    • Eccentric load compensated
    • Low deflection
    • Tension and compression
    • Compact size
    • Sensor health monitoring and diagnostics
    • Robust 24V differential digital signal
    • Uses industry-standard low-cost M12 cables
    • Less downtime & greater reliability

Applications:

  • Aerospace
  • Robotics
  • Automotive Testing


  • Biomechanical Research
  • Dynamic Testing Environments
  • Precision Research

System Components

1200 Series IO-Link Load Cell Universal

IO-Link Load Cell Universal or Compression-Only

300 lbf to 100K lbf
2 kN to 445 kN

Interface Model 1200 Series IO-Link Load Cell Universal is a low profile load cells which is IO-Link compatible and is an open standard serial communication protocol that allows for the bi-directional exchange of data from sensors and devices.

Features & Benefits

  • Proprietary Interface strain gages
  • Temperature compensated
  • Eccentric load compensated
  • Low deflection
  • Tension and compression
  • Compact size

Options

  • Base (recommended)
  • Custom calibration
  • Multiple bridge
  • Special threads
  • Dual diaphragm

Accessories

  • Mating connector
  • Mating cable
  • Loading hardware

Cable Assemblies

Accessories

Interface accessory products are made from the highest components and processes to ensure the specifications for your Interface products perform to meet their published specifications.

Features & Benefits

Interface uses the highest grade cables and connectors to ensure the performance of your force and torque systems are at the highest level.

  • Designed to work with Interface products
  • Made with the highest quality components and processes
  • Created to maintain the specification of the product they are intended for
  • For connecting transducers to instrumentation
  • Standard and custom lengths
  • Shielded cable

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.

Applications