Interface offers force measurement solutions designed to seamlessly integrate into warehouse modernization efforts. Miniature load cells can be embedded into robotic arms, while wireless load pins are ideal for lifting systems, enabling accurate, real-time data collection across operations. Connecting sensors to digital tools and wireless telemetry allows data to be transmitted along conveyors, in storage zones, and throughout the entire transportation process.
Warehousing Applications
Warehouse operators benefit from continuous monitoring of activity, including weighing, inventory control, packaging, and container handling.
Inventory Weighing
Managing inventory remotely can be challenging without real-time data. A weight-based system provides a simple and accurate way to monitor stock levels. Interface recommends placing MBI Overload-Protected Miniature Beam Load Cells under each corner of inventory shelves. These connect to a JB104SS 4-Channel Stainless Steel Junction Box and a WTS-AM-1E Wireless Strain Bridge Transmitter Module, which wirelessly sends total weight data to a WTS-HK-S Next-Generation Wireless Handheld or a WTS-BS-6 Wireless Telemetry Dongle Base Station, connected to a PC. This system allows warehouse operators to view, log, and track inventory weight with control.
Smart Pallet Weighing
Warehouses use a smart pallet-based weighing system to monitor incoming and outgoing goods, prevent product loss due to weight discrepancies, and support pricing based on load weight. When the requirements call for a wireless, easy-to-deploy solution, Interface recommends integrating multiple SSB Sealed Beam Load Cells into the pallet’s base corners. As products are placed on the pallet, weight data is transmitted through WTS-AM-1E Wireless Strain Bridge Transmitter Modules. The data is then wirelessly sent and recorded on a PC using the WTS-BS-6 Wireless Telemetry Dongle Base Station and its accompanying software, providing a reliable and efficient smart weighing system.
Reach Stackers
Reach stackers are used in warehouses to lift, transport, and stack heavy containers. Monitoring force is critical to ensure safe operation and confirm the equipment is operating within its lifting capacity. Interface’s WTSLP Wireless Stainless Steel Load Pins can be installed directly into the reach stacker’s lifting points to measure load forces during operation. The collected data is wirelessly transmitted to operators via the WTS-HK-S Next-Generation Wireless Handheld or sent directly to a PC using the WTS-BS-6 Wireless Telemetry Dongle Base Station, enabling real-time load monitoring and ensuring the lift stays within safe limits.