10 search results for:

IQ Blog

Ruggedized Test and Measurement Solutions Webinar

Interface's Ruggedized Test and Measurement Solutions recorded event details force measurement products used to withstand one or more conditions related to temperature, cycling, moisture, environmental stresses. Learn about stainless steel load cells, sealed options, submersibles, enclosures, wireless, load pins, intrinsically safe options and more.

IQ Blog

Tension Links 101

A tension link load cell is commonly used in lifting and weighing applications. This sensor capacities range from 2.2K lbf to 1.1M lbf and can be customize. There are many wireless options and self-indicating for safety measures.

IQ Blog

Ruggedized Test and Measurement Solutions Webinar Recap

Interface’s webinar, Ruggedized Test and Measurement Solutions, details various transducers, instrumentation and accessories that are designed to withstand environmental stresses and harsh conditions. Watch the recorded event.

IQ Blog

Interface Introduces SuperSC S-Type Miniature Load Cell

Interface SuperSC S-Type Miniature Load Cell new product release is in a form factor 80% smaller and 50% lighter than other s-types. Ideal for industrial automation, OEM, force test and measurement, compact designs, Industry 4.0 applications and more.

IQ Blog

Stainless Steel Load Cells 101

Interface builds stainless steel load cells of all sizes and capacities, including stainless steel miniature load cells, load washers, and customized load pins. Using stainless steel not only keeps users safe, but it also allows for high-quality, accuracy and reliability in extreme environments.

IQ Blog

Understanding One-Cell Force Measurement Systems

A system configuration commonly used in for less-complex force measurement testing is known as one-cell or single load cell system. They are popular for performance and durability testing.  

IQ Blog

Interface New Product Releases Spring 2023

Interface continues to expand our product offerings of force measurement solutions. We have added new high-accuracy load cells, Bluetooth data loggers, indicators and load cell base kits. We also have a new torque couplings technical guide.

IQ Blog

Interface Submersible Load Cells

Interface submersible load cells can transmit data through underwater applications and harsh weather conditions. These load cells can survive through underwater submersions at different capacities, and relay information to surface level or devices underwater via waterproof cables or wireless instrumentation.