10 search results for:

IQ Blog

Torque Measurement Primer Review

Interface Torque Measurement Primer is an expert guide that takes you step-by-step, from torque transducer basics through complex capacity calculations to fixture and mounting considerations. This technical reference offers considerable detail and diagrams regarding critical topics that impact the performance and accuracy of torque transducers. Learn about defining capacity requirements, performance factors, mechanical configurations, outputs, and resolution, plus tips for mounting and couplings.

IQ Blog

Trends in Torque Transducer Applications in the Auto Industry

Interface offers more than 50 different models of torque transducers available in various sizes and capacities. The automotive industry relies on accurate torque measurements. , The trends in torque applications towards wireless systems, miniature torque transducers, and high-speed transducers are rising. We recommend using our Torque Transducer Selection Guide to help you find the perfect fit for your application.

IQ Blog

Load Cell Mounting 101

Interface provides complete load cell product datasheets and drawings to locate the features for mounting. Our instructions include model, material, capacity, mounting holes, threads and dowel pins, and pilot specifications for live and dead-end use. Properly mounting a load cell ensures the sensor provides the most stable readings and accurate measurements. Learn more tips by reviewing Mounting Load Cells 101.

IQ Blog

Basics on Load Cell Base Kits

Interface Load Cell Base Kits are a type of mounting plate guaranteed to provide optimum support for low profile load cells. Using the base or a support surface with its equivalent flatness and stability is required to ensure the exceptional performance. They are heat treated and high strength bases, available in all standard sizes of our LowProfile models including 1200, 1100, 1000, 2400 and 3200 Series.

IQ Blog

How to Choose the Right Load Cell

Interface details how to choose the right load cell. Our force measurement experts provide questions to answer and key factors affecting load cell options.

IQ Blog

Off-Axis Loading 101

Interface overload protection load cells and torque transducers are designed to minimize the effects of off-axis loading. This requires load cells designed with measures to reduce sensitivity to forces applied in other directions, while maintaining high accuracy measurements.

IQ Blog

Interface Load Cells 201 General Procedures Guide

The Interface Load Cells 201 Guide is a technical reference that zeros in on general procedures for using load cells, specifically highlighting excitation voltage and mounting procedures. This is a valuable resource for test and measurement professionals.

IQ Blog

Force Measurement Installation Guides

Interface provides installation instructions for all load cells, torque transducers transducers and instrumentation. Successful installation of any measurement system is dependent of the integrity of the physical installation, interconnection of the components, following proper performance of the system components, and calibration.

IQ Blog

Mechanical Installation Load Cell Troubleshooting 101

Interface provides detailed installation instructions for all load cells and instrumentation. For mechanical installation troubleshooting 101, always start with a physical inspection of the load or weighing sensor. Review this quick checklist for further troubleshooting.