7 search results for:

IQ Blog

Load Cell Mounting 101

Interface provides complete load cell product datasheets and drawings to locate the features for mounting. Our instructions include model, material, capacity, mounting holes, threads and dowel pins, and pilot specifications for live and dead-end use. Properly mounting a load cell ensures the sensor provides the most stable readings and accurate measurements. Learn more tips by reviewing Mounting Load Cells 101.

IQ Blog

Basics on Load Cell Base Kits

Interface Load Cell Base Kits are a type of mounting plate guaranteed to provide optimum support for low profile load cells. Using the base or a support surface with its equivalent flatness and stability is required to ensure the exceptional performance. They are heat treated and high strength bases, available in all standard sizes of our LowProfile models including 1200, 1100, 1000, 2400 and 3200 Series.

IQ Blog

Load Cell Set Up Basics

Interface offers resources to help install new and used load cells for testing projects. Review the steps that optimize sensors for basic test applications, including visual inspection, specification and documentation reviews, load cell fundamentals, instrumentation considerations, and more. Learn where to find valuable resources and instrumentations.

IQ Blog

Interface Load Cells 201 General Procedures Guide

The Interface Load Cells 201 Guide is a technical reference that zeros in on general procedures for using load cells, specifically highlighting excitation voltage and mounting procedures. This is a valuable resource for test and measurement professionals.

IQ Blog

Load Cell Basics Technical Q&A Part Two

Interface answers technical questions about load cells from testing engineers about overloading, tare, mechanics, cabling, cycles and strain gages. Part two of our Load Cell Basics Technical Q&A.

IQ Blog

I’ve Got a Load Cell – Now What? Episodes 5 and 6

Interface I’ve Got a Load Cell – Now What? Episodes 5 and 6 highlight instrumentation and installation tips with best practices using 1200 Low Profiles, 1100 Low Profiles, SM S-Types and WMC load cell products.

IQ Blog

Force Measurement Installation Guides

Interface provides installation instructions for all load cells, torque transducers transducers and instrumentation. Successful installation of any measurement system is dependent of the integrity of the physical installation, interconnection of the components, following proper performance of the system components, and calibration.