Solution
Torque Measurement in Ship Lifts
Vertical ship lifts are complex mechanical systems that raise and lower vessels between different water levels using synchronized lifting points. Each point is powered by a motor and gearbox connected through a rigid shaft system that must remain in perfect torque balance. If one motor fails, the others must instantly compensate to maintain stability. Accurate, real-time torque monitoring is critical to prevent system imbalance, mechanical failure, or safety risks.