Aircraft, Spacecraft, Military, & Defense Applications
Interface load cells have been used regularly in aerospace and force sensors for aircraft structural tests as well as ancillary equipment manufacturers. Our expert application engineers help you design solutions featuring our exceedingly accurate LowProfile™ load cells for structural static or fatigue testing. Our moment and temperature compensated load cells use proprietary alloy strain gages for extreme accuracy and reliability that is unmatched by other brands. Using eight proprietary strain gages per sensor, our 4mV/V output well exceeds the performance.
Our LowProfile™ Load Cells are offered in single, dual, and triple bridge configurations for different data acquisition/control requirements. Our 1200 series load cells are used for static testing while the 1000 series load cells are designed for fatigue testing, up to 100,000,000 fully reversed cycles. The 1700 series flange load cells are widely used in Europe where there is a desire to bolt the load cell directly to the actuator bolt circle. Our calibration Gold Standard™ and Platinum Standard™ load cell families are used in testing most other brands of force sensors in over 300 labs worldwide.
Aircraft, spacecraft, military and defense companies such as Boeing, Airbus, Lockheed, Northrop, Bombardier, Embraer, Gulfstream, NASA and Cessna have dependent on Interface load cells for thrust, wing, static and fatigue testing. While structural test applications utilize many types of LowProfile™ load cells, we offer a wide variety of Load Washers, Load Buttons and Miniature Tension & Compression Load Cells for test, production and control monitoring applications. Check out our Rocket Structural Testing Application Notes to see how we can help you.
With a range of capabilities available from miniatures measuring tenths of a Newton to enormous load cells with 2 million lbf capacity, Interface’s in-stock and custom application specific solutions can do it all.
AEROSPACE APPLICATIONS INCLUDE:
- Fatigue testing
- Fuselage Assembly
- Structural testing on rockets
- Aircraft Wing fatigue testing
- Static structural testing
- Sample and material tests
- Landing gear drop tests
- Landing gear shear pin tests
- Tire Tests
- Jet engine thrust stands
- Aviation and Defense solutions
- Load cell and calibration system equipment
- Production positioning equipment monitoring
- Space station docking simulator
- Spacecraft solutions
- Yoke control monitoring, yoke feedback, yoke return
- Brake testing & on board force feedback
- Autopilot control and load verification
- Wind tunnel force vectors, balance characterization
- Aircraft assembly riveting equipment