WTS-BS-4 Wireless Base Station with USB Interface in Industrial Enclosure

Wireless Base Station with USB Interface in Industrial Enclosure

  • Up to 800 m (2,625 ft) range
  • Simple plug & play USB
  • Configure & calibrate the WTS range
  • IP67/NEMA 4 rated enclosure

✔ WTS Toolkit

✔ Log 100 4.0.0

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • WTS User's Manual
  • WTS Brochure
  • Wireless Modular System
  • Data Sheet
  • Interface Log100
  • WTS- Wireless Load Cell Communication System
  • WTS-BS-4 STP File

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

The WTS-BS-4 is one of a range of base stations that are required for configuration and calibration of the WTS modular telemetry system. Base stations can also be used for data collection systems by making available the WTS wireless transmitter data over the USB interface.

The data sent by transmitter modules can be utilized by multiple receivers such as displays, handheld readers, analog outputs, relay modules and computer interfaces. Receivers support common industrial power supplies and are available in robust IP rated enclosures with internal antennas optimized to give outstanding coverage. The WTS-BS-4 is housed in an IP67 enclosure and has better coverage than the WTS-BS-3E.

On Windows PCs the free WTS Toolkit is used to configure and calibrate the WTS modular telemetry system while the free WTS logging and visualization software allows monitoring and data collection.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.