WTS-BS-1-HA Wireless Handheld Display for Multiple Transmitters
Wireless Handheld Display for Multiple Transmitters
- Connect up to 12 transmitters
- Tare function
- Provides summation of up to 12 transmitters
- Sleep/ wake acquisition modules
- Auto shut down
- Rugged construction
Specifications
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Dimensions
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
The WTS-BS-1-HA Wireless Multiple Transmitters handheld displays data from up to 12 wireless transmitter modules and forms part of the WTS modular telemetry system.
The data sent by transmitter modules can be utilized by multiple receivers such as displays, handheld readers, analogue outputs, relay modules and computer interfaces. Receivers support common industrial power supplies and are available in robust IP rated enclosures with internal antennas optimized to give outstanding coverage.
The WTS-BS-1-HA provides either a summed total from all selected transmitters and the ability to view individual transmitters. Two AA batteries power the handheld, which has been designed for low power operation.
The WTS Toolkit software offers a fast and simple way to configure the display format, unit conversion, zero adjustment and transmitter selection. A function key can send the displayed value to other receivers such as a printer.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.