WTS-SO Wireless Interface with ASCII Serial Output

Wireless Interface with ASCII Serial Output

  • ASCII serial output
  • Serial output to printer, display, PC or PLC
  • Simple configuration and calibration
  • Wireless range of up to 800 m (up to 2,625 ft)

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • WTS User's Manual
  • WTS Brochure
  • Wireless Modular System
  • Data Sheet
  • WTS-SO STP File

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

WTS-SO Wireless with ASCII Serial Output has a user defined ASCII report that can contain live values and sum of up to eight WTS transmitters and forms part of the WTS modular telemetry system.

The data sent by transmitter modules can be utilized by multiple receivers such as displays, handheld readers, analog outputs, relay modules and computer interfaces. Receivers support common industrial power supplies and are available in robust IP rated enclosures with internal antennas optimized to give outstanding coverage.

The WTS-SO supports RS232 and RS485 connectivity.

The WTS Toolkit software offers a fast and simple way to configure the report format and to choose the associated transmitter modules. The reports could be just a single line giving a value to be fed into a serial display, for example, or could be a multi-line report for delivery to a printer.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.