WTS-GW1 Wireless Gateway with Modbus and ASCII Serial Output
Wireless Gateway with Modbus and ASCII Serial Output
- Can gather data from up to 100 acquisition modules
- Standard communication interface
- Wireless configuration
- Range of up to 800 m (2,625 ft)
- Free software
Industry Solutions –
- Interface with industrial PLC’s
- Simple connection to existing DAQ systems (i.e. LabVIEW or DASYLab)
Specifications
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Dimensions
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
The WTS-GW1 is a gateway that provides a standard serial interface to gather data from up to 100 transmitter modules in a WTS telemetry system using either the Modbus RTU protocol or a simple ASCII protocol.
The data sent by transmitter modules can be utilized by multiple receivers such as displays, handheld readers, analog outputs, relay modules and computer interfaces. Receivers support common industrial power supplies and are available in robust IP rated enclosures with internal antennas optimized to give outstanding coverage.
The WTS-GW1 supports RS232 and RS485 connectivity. Some simple commands are available to wake, sleep, and keep awake WTS transmitter modules.
The WTS Toolkit software offers a fast and simple way to configure the gateway module.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.