WTS-AM-2 Wireless Voltage Sensor Transmitter
Wireless Voltage Sensor Transmitter
- Simple wireless configure and calibration
- Wireless range up to 800 m (2,625 ft)
- Low power mode for long battery life
- Free Visualization software
- Ideal for conditioned transducers
Options
WTS-AM-2-D
Wireless 0-10 V transmitter module in IP67 enclosure
supporting two D batteries or external power supply
WTS-AM-2
Wireless 0-10 V transmitter module in IP67 enclosure for
two AA batteries
WTS-AM-5
Wireless 0-10 V transmitter module in miniature IP50
enclosure
Specifications
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Dimensions - WTS-AM-2 (2) "AA" Size Batteries
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Dimensions - WTS-AM-2-D (2) "D" Size Batteries
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
The WTS-AM-2 Wireless Voltage Sensor Transmitter connects to 0-10 V conditioned sensors such as pressure, %RH, inclinometer, accelerometer, depth, vibration, temperature and flow. It forms part of the WTS modular telemetry system. The data transmitted by the WTS-AM-2 can be received by multiple WTS receivers that include displays, handheld readers, analog outputs, relay modules and computer interfaces.
WTS transmitters have been designed for battery operation and support an ultra low-power sleep mode whilst offering class leading wireless coverage and range. Configurable transmission rates from once per day to 200 per second cope with a wide range of measurement and monitoring applications. A choice of enclosures enabling battery connection, field connectivity and environmental sealing up to IP67 ensure these modules provide a flexible solution to your wireless sensor requirements.
The WTS-AM-2 provides 5 V excitation to power external sensors. This transmitter provides up to nine point linearization giving quality measurements from a wide range of sensors.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.