WTS-AM-1E Wireless Strain Bridge Transmitter Module
Wireless Strain Bridge Transmitter Module
- Simple wireless configuration and calibration
- Wireless range up to 800 m (2,625 ft)
- Low power mode for long battery life
- Free Visualization software
Applications for Wireless Strain Bridge Transmitter Module
- Construction
– Monitoring tension & compression on shoring struts
– Crane/Under Hook Scales - Automotive & Vehicle
– Torque measurement on rotating shaft
– Wheel balance in high performance cars
Options
WTS-AM-1E-D
Wireless strain bridge transmitter module in IP67
enclosure supporting two D batteries or external power
supply
WTS-AM-1E
Wireless strain bridge transmitter module in IP67
enclosure for two AA batteries
WTS-AM-4
Wireless strain bridge transmitter module in miniature
IP50 enclosure
Specifications
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Dimensions - WTS-AM-1E (2) "AA" Size Batteries
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
Dimensions - WTS-AM-1E-D (2) "D" Size Batteries
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
The WTS-AM-1E Wireless Strain Bridge Transmitter Module connects to strain bridge transducers such as load cells, torque sensors, strain gauges and pressure modules and forms part of the WTS modular telemetry system. The data transmitted by the WTS-AM-1E can be received by multiple WTS receivers that include displays, handheld readers, analog outputs, relay modules and computer interfaces.
WTS transmitters have been designed for battery operation and support an ultra low-power sleep mode whilst offering class leading wireless coverage and range. Configurable transmission rates from once per day to 200 per second cope with a wide range of measurement and monitoring applications. A choice of enclosures enabling battery connection, field connectivity and environmental sealing up to IP67 ensure these modules provide a flexible solution to your wireless sensor requirements.
The WTS-AM-1E provides 5 V excitation to drive transducer loads down to 85 ohms. This transmitter is highly accurate, low noise and uses up to nine point linearization giving quality measurements from a wide range of strain bridge transducers.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.