USB Output Option

Available on T12, T15, T25 Rotary Torque Transducers

QuickShip48 Product
  • Torque, speed & power OR torque = angle
  • Display, graph & log
  • Up to 2500 measurements/second
  • 16-bit resolution
  • Peak & valley
  • Unit conversion
  • Triggered start & stop for automatic event capture
  • Automatic scaling of Y-Axis
  • Log files are in Excel compatible .csv format
  • Supply over USB – no separate power cord
  • Configuration & calibration stored in sensor
  • Includes software & USB cable

✔ T-USB-VS Software

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet

Dimensions

T12 Square Drive Style Rotary Torque Transducer

T15 Hex Drive Style Rotary Torque Transducer

T25 High Speed Shaft Style Rotary Torque Transducer

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.