T25 High Speed Shaft Style Rotary Torque Transducer

Shaft-type

QuickShip48 Product
  • Capacities from 0.1 Nm to 5K Nm (0.885 lbf-in to 44.3K lbf-in)
  • 0.1% combined error
  • Speed up to 30K RPM
  • Unique design eliminates RPM dependent bearing friction effects
  • Foot or Float mount
  • ±5VDC, ±10VDC or USB Output
  • 12-28 VDC supply
  • Contactless data transmission
  • 10 kHz sample rate
  • 16-bit resolution

✔ T-USB-VS Software

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.

Order Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • T25 0.1-5Nm STP File
  • T25 10Nm STP File
  • T25 20-100Nm STP File
  • T25 200-500Nm STP File
  • T25 1KNm STP File
  • T25 2K-5KNm STP File
  • T25 0.1-5 Nm Drawing
  • T25 10 Nm Drawing
  • T25 20-100 Nm Drawing
  • T25 200-500 Nm Drawing
  • T25 1K Nm Drawing
  • T25 2K-5K Nm Drawing

Model T25 features a special bearing design which eliminates bearing influence on the measurement and allows very high rpm ratings. The square housing also facilities either floating or foot-mounted installation. Available with either ±5V, ±10V or USB output.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.