RT12E High Capacity Shaft Style Rotary Torque Transducer

Shaft-type

  • 2X overload rating
  • Performance to 0.1%
  • Hardened to EMI from adjustable speed drives
  • Bidirectional operation including stall
  • Ferrite-free rotary transformer coupling
  • Calibration & balance free of cable effects
  • Unexcelled immunity to machinery magnetic fields
  • 15-5 PH stainless shaft, splash proof & corrosion resistant
  • mV/V output compatible with carrier amplifier

Request a Quote

Request a CAD File

  • Data Sheet

The RT12E’s rugged design features 2X safe overload, 0.1% combined error, SAE sized keyed shafts and integrated speed measurement. Available in large capacities, the RT12E allows high accuracy measurements under high-overload conditions. Available with on-board signal conditioning to provide high-level ± 5V our ±10V outputs.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.