TSQ High Capacity Square Drive Style Reaction Torque Transducer

Square Drive-type

  • 300K lbf-in to 3,000K lbf-in capacities (34K Nm to 340K Nm)
  • Male square on each end
  • High stiffness
  • 2X save overload
  • Fully calibrated, CW and CCW

 
Request a Quote
 
Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • TSQ1 STP File

Specifications

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Model TSQ product comes calibrated in clockwise and counter clockwise directions and is available in capacities ranging from 300K to 3,000K lbf-in (34K to 340K Nm).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.