TS20 Hollow Flange Style Reaction Torque Transducer

Flange-type

  • Capacities from 10 Nm to 200 Nm (88.5 lbf-in to 1.77K lbf-in)
  • Very short axial length
  • Thru-hole
  • Available with Enhanced Accuracy 0.05%

 
Request a Quote
 
Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • TS20 10-50Nm STP Files
  • TS20 100-200Nm STP Files
  • TS20 10k-50k Nm Drawing
  • TS20 200k Nm Drawing

Specifications

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Model TS20 Hollow Flange reaction torque transducer features a large thru-hole design. The thru-hole can be used for routing pneumatic or hydraulic lines, or wires, or can be used to pass a motor or actuator shaft.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.