MRTP Miniature Overload Protected Flange Style Reaction Torque Transducer

Flange-type

  • Capacity 0.2 Nm (1.77 lbf-in)
  • 7x overload protection
  • Proprietary Interface temperature compensated strain gages
  • Small size – 41 x 33 mm (1.6 in OD x 1.25 in)
  • Excellent linearity and repeatability
  • Low deflection – high torsional stiffness

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • MRTP 0.1Nm STP File
  • MRTP Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model MRTP features 7X safe overload in a 0.2 Nm (1.77 lbf-in) capacity. The flange design makes it easy to mount. This product has low deflection and high torsional stiffness, which makes it a good choice for reciprocating measurements.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.