5400 Series Flange Style Reaction Torque Transducer

Flange-type

  • Capacities from 110 Nm to 55K Nm (1K to 500K lbf-in)
  • High torsional stiffness
  • Flange mount
  • Low deflection

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • 5410 STP File
  • 5411 STP File
  • 5412 STP File
  • 5413 STP File
  • 5414 STP File
  • 5410 Drawing
  • 5411 Drawing
  • 5412 Drawing
  • 5413 Drawing
  • 5414 Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


*1 – Recommended mounting screw size
*2 – Recommended mounting torque – lbf-in/Nm
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model 5400 series features a rugged flange-style design, low deflection, high torsional stiffness and the ability to withstand large overhung moments.

Models 5410, 5411, 5412, 5413, and 5414 are available.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.