MRTP Miniature Overload Protected Flange Style Reaction Torque Transducer

Flange-type

  • Capacity 0.2 Nm (1.77 lbf-in)
  • 7x overload protection
  • Proprietary Interface temperature compensated strain gages
  • Small size – 41 x 33 mm (1.6 in OD x 1.25 in)
  • Excellent linearity and repeatability
  • Low deflection – high torsional stiffness

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • MRTP 0.1Nm STP File

Model MRTP features 7X safe overload in a 0.2 Nm (1.77 lbf-in) capacity. The flange design makes it easy to mount. This product has low deflection and high torsional stiffness, which makes it a good choice for reciprocating measurements.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.