HRDT High Resolution Digital Telemetry Flange Style Rotary Torque Transducer

Flange-type

  • Capacities from 250 Nm to 10K Nm (2.2K lbf-in to 88.5K lbf-in)
  • Full 18-bit useable resolution (24 bit internal)
  • 2,000 fully processed results per second
  • 4X safe overload (2x for DIN 90 size)
  • Easy stator alignment
  • Push button configuration – No PC required for basic set-up and installation
  • DIN Rail mountable digital display output
  • Bearingless non-contact design
  • Outputs include fully scalable ±5V, ±10V, 4-20 mA, Frequency
  • Short, stiff design with low rotational inertia
  • Full selection of filters including: Bessel, Butterworth Chebyshev, Exponential, Triggered average
  • Reliable digital data transmission
  • Inputs for speed and angle
  • Multiple independent outputs option
  • Power calculation (requires speed option)

 

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Manual
  • Quick Start Guide
  • Software

The HRDT High Resolution Digital Telemetry Torque Flange is a bearingless flange style rotary torque sensor featuring non-contact inductive power transfer and 2.4GHz radio data transmission. Combined error of ±0.05% Full Scale and very high safe overload set the HRDT apart from competing products. User adjustable scaling allows matching of the sensor range to the specific application.

Models HRDT1, HRDT2, HRDT3, HRDT4, and HRDT5 are available.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.