AT101 2-Axis Axial Torsion Load Cell

Force & Torque Flange Mount

  • Force capacities from 0.5 kN to 20 kN Force
  • Torque Capacities from 5 Nm to 50 Nm Torque
  • Measures Force and Torque in one package
  • Flange Mount

 

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • AT101 IGS File
  • AT101 Drawing

Capacities


* US dimensions and capacities provided for conversion only. Standard product will be sold in kN, Nm, and Metric dimensions.

Specifications


* US dimensions and capacities provided for conversion only. Standard product will be sold in kN, Nm, and Metric dimensions.

Dimensions - Flange Type 1


* US dimensions and capacities provided for conversion only. Standard product will be sold in kN, Nm, and Metric dimensions.

Dimensions - Flange Type 2


* US dimensions and capacities provided for conversion only. Standard product will be sold in kN, Nm, and Metric dimensions.

Model AT101 is an axial torsion transducer for measuring both torque and force in a single sensor. Typical applications include bearing test and material test machines.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.