Features and Benefits
- 3-Axis – Fx Fy Fz; independent bridges
- 2N to 50N force range
- Compact size
- Low crosstalk
- IP65 Rating
3A40 3-Axis Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model 3A40 has 3 independent axes in a small package size. Capacities available are 2N, 10N, 20N, and 50N. Product is made from aluminum alloy so it is very light weight.
Interface’s 3A40 3-axis load cell measures forces simultaneously in 3 mutually perpendicular axes: X, Y, and Z – positive and negative. Each axis provides a unique mV/V output and requires no mathematical manipulation. The 3-axis load cell is built to minimize eccentric loading effects and crosstalk between axes.
The 3A40 is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and bio-mechanical). The load cell is provided in various capacity ranges and sizes with each of the three axes providing the same capacity.
We are happy to work with your design needs – providing a custom design if warranted for varying capacities (between X, Y, and Z), higher temperature capability, or OEM/private labeling if needed.
Model 3A40 has 3 independent axes in a small package size. Capacities available are 2N, 10N, 20N, and 50N. Product is made from aluminum alloy so it is very light weight.
| ACCURACY – (MAX ERROR*) | ||
| Nonlinearity – %FS | ±0.2 | |
| Hysteresis – %FS | ±0.5 | |
| Creep, in 30 min – % | ±0.05 | |
| TEMPERATURE | ||
| Effect on Zero – %RO / deg | °C | ±0.05 |
| Effect on Output – % / def | °C | ±0.05 |
| Operating Range | °C | -20 to +70 |
| °F | -4 to +185 | |
| ELECTRICAL | ||
| Rated Output (Nominal) – mV/V | 0.5 | |
| Max. Excitation Voltage – V | 10 | |
| Zero Balance – mV/V | <0.1 | |
| Input Resistance, x, y, & z axis – Ω | 350 | |
| Output Resistance, x, y, & z axis – Ω | 350 | |
| MECHANICAL | ||
| Rated Capacity (FS) | N | ±2,±10, ±20, ±50 |
| lbf | ±2,±10, ±20, ±50 | |
| Cable length | m | 3 |
| ft | 9.8 | |
| Material | Aluminum Alloy | |
| Total Weight | g | 85 |
| lbs | 0.18 | |
| Safe Overload – %CAP | 150 | |
| Ultimate Overload – %RO | 300 | |
| Dimensions | 40 mm x 40mm x 20mm | |
| Standard Connector | 37-pin D-sub | |
| ECCENTRICITY AND MOMENT* | ||
| x into y - %FS | 0.5 | |
| y into x - %FS | 0.5 | |
| z into x - %FS | 1 | |
| z into y - %FS | 1 | |
| x into z - %FS | 1 | |
| y into z - %FS | 1 | |
| Influence of Eccentric load %FS/2Nm | 0.5 | |
| Capacity | 2N | 10N | 20N | 50N |
| Fx (N) | 2 | 10 | 20 | 50 |
| Fy (N) | 2 | 10 | 20 | 50 |
| Fz (N) | 2 | 10 | 20 | 50 |
| Max Bending Moment (Nm) | 5 | 5 | 5 | 5 |
| Torque Limit (Nm) | 5 | 5 | 5 | 5 |
| Breaking Force %FS | 600 | 600 | 600 | 600 |
| Material | Aluminium | |||
| Protection (IP) | 65 | |||
|
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Description | Wire Color | 37-Pin D-Sub | 16-Pin M23 | |
| Shield | Shield | Shield | 1 | N/C |
| X-Axis | + Excitation | Brown | 20 | 2 |
| - Excitation | White | 27 | 1 | |
| + Output | Green | 22 | 3 | |
| - Output | Yellow | 25 | 4 | |
| Y-Axis | + Excitation | Pink | 2 | 6 |
| - Excitation | Gray | 9 | 5 | |
| + Output | Blue | 4 | 7 | |
| - Output | Red | 7 | 8 | |
| Z-Axis | + Excitation | Purple | 11 | 10 |
| - Excitation | Black | 18 | 9 | |
| + Output | Gray/Pink | 13 | 11 | |
| - Output | Red/Blue | 16 | 12 |
| Dimensions | 40.00 × 40.00 × 20.00 in |
|---|
| ACCURACY – (MAX ERROR*) | ||
| Nonlinearity – %FS | ±0.2 | |
| Hysteresis – %FS | ±0.5 | |
| Creep, in 30 min – % | ±0.05 | |
| TEMPERATURE | ||
| Effect on Zero – %RO / deg | °C | ±0.05 |
| Effect on Output – % / def | °C | ±0.05 |
| Operating Range | °C | -20 to +70 |
| °F | -4 to +185 | |
| ELECTRICAL | ||
| Rated Output (Nominal) – mV/V | 0.5 | |
| Max. Excitation Voltage – V | 10 | |
| Zero Balance – mV/V | <0.1 | |
| Input Resistance, x, y, & z axis – Ω | 350 | |
| Output Resistance, x, y, & z axis – Ω | 350 | |
| MECHANICAL | ||
| Rated Capacity (FS) | N | ±2,±10, ±20, ±50 |
| lbf | ±2,±10, ±20, ±50 | |
| Cable length | m | 3 |
| ft | 9.8 | |
| Material | Aluminum Alloy | |
| Total Weight | g | 85 |
| lbs | 0.18 | |
| Safe Overload – %CAP | 150 | |
| Ultimate Overload – %RO | 300 | |
| Dimensions | 40 mm x 40mm x 20mm | |
| Standard Connector | 37-pin D-sub | |
| ECCENTRICITY AND MOMENT* | ||
| x into y - %FS | 0.5 | |
| y into x - %FS | 0.5 | |
| z into x - %FS | 1 | |
| z into y - %FS | 1 | |
| x into z - %FS | 1 | |
| y into z - %FS | 1 | |
| Influence of Eccentric load %FS/2Nm | 0.5 | |
| Capacity | 2N | 10N | 20N | 50N |
| Fx (N) | 2 | 10 | 20 | 50 |
| Fy (N) | 2 | 10 | 20 | 50 |
| Fz (N) | 2 | 10 | 20 | 50 |
| Max Bending Moment (Nm) | 5 | 5 | 5 | 5 |
| Torque Limit (Nm) | 5 | 5 | 5 | 5 |
| Breaking Force %FS | 600 | 600 | 600 | 600 |
| Material | Aluminium | |||
| Protection (IP) | 65 | |||
|
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| Description | Wire Color | 37-Pin D-Sub | 16-Pin M23 | |
| Shield | Shield | Shield | 1 | N/C |
| X-Axis | + Excitation | Brown | 20 | 2 |
| - Excitation | White | 27 | 1 | |
| + Output | Green | 22 | 3 | |
| - Output | Yellow | 25 | 4 | |
| Y-Axis | + Excitation | Pink | 2 | 6 |
| - Excitation | Gray | 9 | 5 | |
| + Output | Blue | 4 | 7 | |
| - Output | Red | 7 | 8 | |
| Z-Axis | + Excitation | Purple | 11 | 10 |
| - Excitation | Black | 18 | 9 | |
| + Output | Gray/Pink | 13 | 11 | |
| - Output | Red/Blue | 16 | 12 |
| Dimensions | 40.00 × 40.00 × 20.00 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model 3A40 3-Axis Load Cell, 10N Capacity | 3A40- 10N | $ 2575 |
| Model 3A40 3-Axis Load Cell, 20N Capacity | 3A40-20N | $ 2575 |
| Model 3A40 3-Axis Load Cell, 2N Capacity | 3A40-2N | $ 2700 |
| Model 3A40 3-Axis Load Cell, 50N Capacity | 3A40-50N | $ 2575 |
| Model 3A40 3-Axis Load Cell, 10N Capacity | 3A40-10N-D11 | $ 2545 |
| Model 3A40 3-Axis Load Cell, 20N Capacity | 3A40-20N-D11 | $ 2545 |
| Model 3A40 3-Axis Load Cell, 2N Capacity | 3A40-2N-D11 | $ 2570 |
| Model 3A40 3-Axis Load Cell, 50N Capacity | 3A40-50N-D11 | $ 2545 |
We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.
Accept All CookiesReject AllCookie SettingsWe may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.
Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.
These cookies are strictly necessary to provide you with services available through our website and to use some of its features.
Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.
These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.
If you do not want us to track your visit to our site, you can disable tracking in your browser here:
We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.
Google Webfont Settings:
Google Map Settings:
I agree to the terms and conditions laid out in the Privacy Policy
Please share your location to continue.
Check our help guide for more info.