WMCP Overload Protected Stainless Steel Mini Load Cell with Male Threads

Overload Protected Environmentally Sealed

QuickShip48 Product
  • Capacities from 500 to1000 gmf (1.1 to 2.2 lbf)
  • Proprietary Interface temperature compensated in gages
  • Tension and compression
  • Small size
  • Environmentally sealed
  • Overload protected to 8x capacity
  • Male threads on both ends

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet

Specifications


* Metric dimensions and capacities are provided for conversion only. Standard product will be sold in lbf and US dimensions. Metric capacities available upon special request and at an additional cost.

Dimensions


* Metric dimensions and capacities are provided for conversion only. Standard product will be sold in lbf and US dimensions. Metric capacities available upon special request and at an additional cost.

Interface Model WMCP Stainless Steel Mini Load Cell is excellent for industrial applications because of its stainless steel, sealed, environmentally protected construction. This product has overload protection which is an excellent safeguard in rugged applications.  This product is available in capacities ranging from 500 to 1000 gmf (1.1 to 2.2 lbf).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.