WMC Sealed Stainless Steel Mini Load Cell

Environmentally Sealed

QuickShip48 Product
  • Environmentally sealed T&C load cell.
  • Proprietary Interface temperature compensated strain gages
  • Tension and compression
  • Small Size
  • Stainless Steel Construction
  • Submersible

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Installation Manual
  • WMC 5-10lbf STP File
  • WMC 22-45N STP File
  • WMC 25-100lbf STP File
  • WMC 110-450N STP File
  • WMC 250-500lbf STP File
  • WMC 1100-2200N STP File
  • WMC 5-10 lbf Drawing
  • WMC 25-100 lbf Drawing
  • WMC 250-1K lbf Drawing

Interface Model WMC Stainless Steel Mini Load Cell is excellent for industrial applications because of its stainless steel, sealed, environmentally protected construction. This product is available in capacities ranging from 5 to 500 lbf (22 to 2200 N).  Submersible versions of this product are available as well.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.